Now Marley parts are available for your BAC cooling tower.

When your maintenance and repair projects demand quality and reliability, count on Marley engineered to fit, cooling tower components.

 
MBX Fill: high performing, bottom supported PVC pack fill with integral louvers and drift eliminators. It provides faster, easier installation.
X7 Fan: designed for induced-draft cooling tower applications, offering distinct advantages over other fan designs.
Bearings & Fan Shafts: medium/heavy duty bearing replacements for all mounting applications. Vertical / horizontal mounted fan shafts for direct replacements.
 
Marley Hot Water Basins: designed the Marley way. Hot water basins include Marley ST Nozzles to meet your flow profile.
Fan Belts and Sheaves: replacement belts to keep your cooling tower in service, and sheaves available in both aluminum and cast iron.
Marley Spiral Target Crossflow Nozzles: injection molded polypropylene units consisting of two parts—the main body with integral target diffuser and a snap-on insert or orifice cap.
 

BAC Parts Literature



BAC Parts Brochure

Bottom Supported Fill Packs

Custom Components

Fan Replacement

Hot Water Basin Replacement

Replacement Fill and Eliminators
 
 

FIND YOUR REPLACEMENT PART TODAY!

For more information on Marley parts for BAC cooling towers, please call 1-800-4-MARLEY, .(JavaScript must be enabled to view this email address), or fill out the form below. Fields with * are required.

Top

Marley Cooling Tower Parts