• AAFNCS Counterflow Film Fill

    Brochures

    AAFNCS fill combines properties related to a media’s ability to promote substances to migrate through it, while maintaining thermal efficiency thus allowing for the application of film fill where fouling risks might occur.

    English (North America)
  • Air-Cooled Heat Exchangers

    Brochures

    Marley Air Cooled Heat Exchangers stand up to the demanding requirements for heat transfer processes in chemical, oil and gas, process and power generation applications.

    English (North America)
  • Class 600 Crossflow Cooling Tower

    Brochures

    The Marley Class 600 is a field erected splash-fill cooling tower. Class 600 cooling towers are available in various cell sizes, fill air travels, and fill heights. Within each of these cell plans, several aspects of the basic design can be varied in order to achieve optimum operating economy. Structure options are FRP and pressure treated wood.

    English (North America), Spanish, Portuguese
  • Class 800 Mechanical Draft Cooling Tower

    Brochures

    The Marley Class 800 counterflow concrete cooling tower has proven itself as one of the most efficient and reliable cast-in-place designs in the world. The introduction of the Precast 800 version is a logical design evolution taking advantage of increasingly available quality precast production facilities.

    English (North America)
  • Class 800 Natural Draft Cooling Tower

    Brochures

    With a combined total of over 275 natural draft concrete hyperbolic cooling towers installed and operating worldwide, the SPX Cooling Technologies team offers you an outstanding source of design, engineering, manufacturing and construction expertise.

    English (North America)
  • Class F400 Cooling Tower

    Brochures

    The Marley industrial counterflow cooling tower has proven itself as one of the most efficient and reliable designs ever. The F400 cooling tower is a logical engineered evolution of this proven design, making use of pultruded fiberglass shapes as structural members.

    Proven through years of successful chemical plant construction, pultruded fiberglass is ideal for the wet, corrosive cooling tower environment. It’s strong like steel but at a fraction of the weight. Yet, it will not corrode from chemical exposure or moisture, and it resists deterioration from sunlight.

    English (North America), English (UK), Chinese, German, Spanish, French, Portuguese
  • Class W400 Cooling Tower

    Brochures

    Because we design and manufacture virtually all the components of the Class W400 cooling tower, you’ll benefit from single source responsibility and reliability. All components are designed and selected to be a part of an integrated system.

    English (North America), Chinese, German
  • ClearSky® Plume Abatement Brochure

    Brochures

    Marley ClearSky® Plume Abatement System is a ground-breaking approach to the reduction of cooling plumes. Employing leading-edge technology, not only does ClearSky provide the proven performance you need—including design flexibility—but it can also lower installation and operating costs. In fact ClearSky has simply the best value proposition in plume abatement—it can even be installed into existing cooling tower applications, negating the need for complete system replacement.

    English (North America), English (UK)
  • Cooling Tower Longevity Solutions

    Brochures

    No matter your tower’s age, condition, needs or even brand, SPX Cooling Technologies offers the unique knowledge, experience, and resources necessary to help it perform like new.

    English (North America)

Marley Parts and Support
1-800-4-MARLEY | 913-707-4631 (After Hours Emergency)

Upload a photo (optional)