featured-image
概述 Marley developed the first cellular drift eliminator in the 1970s when eliminator designs were primarily ineffective blade type configurations. Marley patented the XCEL generation of eliminators in the early 80s. No other eliminator could come close to XCEL eliminator's low drift rate and low pressure drop.
 

详细信息

Today, virtually every eliminator is a nesting cellular PVC type design. XCEL is a more advanced design that meets or exceeds today’s demanding specifications for drift emissions without sacrificing fan horsepower. Now drift rates are reduced to half of the original XCEL with equivalent pressure drop.

The eliminator discharge angle is important enough to warrant two separate eliminator designs—one for crossflow and one for counterflow towers. Tests show the air direction leaving the eliminator is extremely important—imperfect designs create additional work for the fan.

This means either increased fan horsepower—or reduced cooling tower performance. The crossflow version features drainage slots within the eliminator pack to insure trapped drift is returned to the wet side of the cooling tower.

Low drift rate is the primary goal of eliminator design. XCEL boasts typical drift rates of .001% of the total gpm. Lower drift rates are available depending upon tower configuration.

XCEL eliminators require little or no maintenance. If it becomes necessary to clean them, care must be taken not to physically damage the PVC eliminator packs. For loose deposits of silt, fibers, etc., a water spray can be used, provided the spray nozzle is kept moving continually and the water pressure is not excessive (recommend less than 30 psi).



  • Cellular design

  • Low pressure drop

  • Very low drift rates

  • Counterflow and crossflow designs

SPX COOLING 零部件

Genuine Marley OEM parts are precision-engineered to provide you with a reliable product. While other suppliers may offer parts at an initial savings, you risk lowering performance — and losing FM and CTI ratings. Marley OEM parts provide the durability you can trust because we design and manufacture them exclusively for cooling towers.

With plant operation relying on your cooling tower performance, it’s important to select the parts that are among the highest quality available — Marley OEM parts.


Marley Parts and Support
1-800-4-MARLEY | 913-707-4631 (After Hours Emergency)

Upload a photo (optional)