Factory Assembled

概述

THE PINNACLE OF COOLING IS HERE

SPX Cooling Technologies embarked on a mission to design and build a cooling tower like no other in the world. Like adventurers climbing Mt. Everest, we knew the challenges yet were driven to achieve something remarkable. We forged a path to the summit that takes cooling to a higher level. The result, the NC® Everest®, provides epic customer advantages, with up to 50% greater cooling capacity, higher energy savings, fewer components and lower maintenance costs. Compared to other factory-assembled towers, NC Everest rises above the rest.

HVAC and Light Industrial applications:
Compared to other single-cell, factory-assembled cooling towers, NC Everest offers monumental advantages for HVAC and Light Industrial applications:

  • Up to 50% greater cooling capacity than any other cooling tower in the world
  • Higher energy savings with up to 35% less fan power
  • Reduced piping and electrical connections for greater installation savings
  • Unrivaled interior access for easier and safer inspections and maintenance

Process Cooling and Heavy Industrial applications:
Compared to field-erected towers, NC Everest offers dramatic advantages for Heavy Industrial and Power applications:

  • Up to 50% more cooling capacity than any other pre-assembled cooling tower in the world
  • Up to 60% faster delivery
  • Up to 80% faster installation
  • More site flexibility and safer assembly process
  • No costly concrete basin construction required
  • Higher energy savings with up to 20% reduction in pump energy
  • Lowest drift rate, down to 0.0005% of circulating water flow

Features

The NC Everest includes additional advantages that distinguish it as a member of the Marley NC Cooling Tower Series:

ROBUST DESIGN AND MATERIALS

  • Heavy gauge steel structure, galvanized or stainless steel
  • 5-year mechanical component warranty
  • Rugged genuine Marley Geareducer® drive
  • Energy-efficient PVC heat exchange fill media
  • Integral louvers and drift eliminators

CERTIFIED THERMAL PERFORMANCE
Certified by the Cooling Technology Institute to meet thermal performance as specified. 

FM APPROVED
FM Approved for use without a fire protection system in multi-cell applications to allow more affordable operation insurance.

OPERATIONAL ADVANTAGES

  • Less sunlight exposure for reduced water treatment requirements
  • Reliable cold weather operation from crossflow design
  • Variable flow water distribution system for improved energy efficiency in off-peak loads

ACCESS ADDITIONAL INFORMATION ABOUT MARLEY NC COOLING TOWERS HERE.

特点



视频

NC Everest Walkthrough
  • Availability: Worldwide
  • GPM Range: 697 - 7746

  • 697 - 7746 gpm (158-1759 m3/hr)

  • Thermal Capacity: 1311 – 2189 tons (5763 – 9623 kW) per cell

  • FM APPROVED

  • CTI certified

  • ASHRAE 90.1 compliant

  • Eurovent certified

  • OSHA compliant

  • Low sound fans standard on all models

  • Single or dual inlet piping

  • Rugged G235 (Z725) galvanized steel standard

  • Series 300 stainless steel upgrade to part or entire tower structure

  • Integral louvers standard for maximum water containment and superior winter operation

  • 5-year mechanical warranty

冷却塔性能 一把手在业界在性能方面

有几家公司提供了全系列的产品,SPX冷却塔和蒸发冷却技术是电容器的领先制造商。世纪以上,我们可以开发市场上的系统和工业制冷和空调系统,以提供高品质的设备和服务。

我们公司的总部设在欧弗兰帕克,堪萨斯州,美国。