.

Marley M-5 Vibration Switch User ManualMarley NS7 Counterflow NozzleCooling Tower Hurricane PreparednessMarley Insight - Safety ProcessMarley Insight - ReconstructionMarley Insight - Premium VFDMarley Insight - Parts ServiceMarley Insight - NC Alpha Cooling TowerMarley Insight - MH Fluid CoolerMarley Insight - Geareducer DriveMarley Insight - NC Cooling TowerClass F600 Crossflow Cooling Tower SpecificationsMarley MC120S Counterflow Film FillMarley NC Alpha Engineering Data and SpecificationsMarley Single Point Power Connection Panel SpecificationsCeramic Unilite User ManualWood Inspection GuidelinesDesign Information - Marley Geareducer LubricantsCooling Options take the LEED125 Years of EnergyMarley LLC Water Level Control System User ManualMarley NC Fiberglass User ManualMarley Terminal Box SpecificationsEvaluating Cooling Tower UpgradesClearSky™ Plume Abatement BrochureCeramic Unilite Cooling TowerMarley NC Cooling Tower User ManualMarley Sprag Clutch BackstopMarley HP7i Fan Service Manual - Non CurrentMarley Series Q Close Coupling - Non CurrentMarley LLC Control Panel SpecificationsMarley Fiberglass AquatowerMarley NC Engineering DataMarley NC Cooling TowerMarley Package ProductsMarley Reflex RTM Fan CylinderMarley Ultra Quiet FanMarley MD5016 Field Installation ManualMarley MD5008 and MD5010 Field Installation ManualCross-Corrugated Film Fill as a Crossflow Film Fill ReplacementSPX Power Plant Equipment and ServicesMarley MD Cooling Tower User ManualDesign Information - Florida Building CodeThe Wet Cooling Universe of Balcke and MarleyCompany Profile: Asia PacificMarley Sigma Stainless Steel Engineering Data and SpecificationsMechanical Equipment Temporary Access Catwalk ManualMarley MD Cooling Tower Engineering Data and SpecificationsMarley Series 15 Crossflow Cooling Tower BrochureMarley Series 10 Crossflow Cooling Tower BrochureMarley Sigma Steel Engineering Data and SpecificationsUtilization of Atmospheric Heat Exchangers in LNG Vaporization ProcessesMarley MD Cooling TowerMarley Sigma F Series Cooling Tower Engineering Data and SpecificationsClass F600 Cooling Tower ManualMarley NCWD Tower User ManualMarley SofTork Coupling BrochurePlume Abatement BrochureMarley Ultra Low-Noise Fan User ManualAir2Air Cooling Technology BrochureMarley HP7i Fan thru 144” Diameter - Plate Hub Design User ManualAir Cooled Condensers - Manufacturing FacilitiesAir Cooled Condensers - Global ReferencesMarley 440-450 Vibration Switch User ManualMarley 5550 Vibration Switch User Manual - Non CurrentMarley AV Cooling Tower Engineering Data and SpecificationsLNG Vaporization BrochureCeramic Permagrid® Counterflow Splash FillGreen Evaporative Cooling BrochureBalcke Counterflow Mechanical Draught Cooling TowerMarley QuadraFlow Cooling Tower Engineering Data and SpecificationsPrimus Models P11 thru P15 User Manual - Non CurrentPrimus Models P01 thru P05 User Manual - Non CurrentMarley Series 5800 Permatower Parts List - Non CurrentMarley Series 5900 Permatower Parts List - Non CurrentMarley Series 51000 Permatower II Wood Double-Flow Parts List - Non CurrentMarley Series 5900 Permatower User Manual - Non CurrentMarley Series 8600 NC Steel Tower Parts List - Non CurrentMarley Series 8900 NC-II Tower Parts List - Non CurrentMarley Series 8800 NC Tower Parts List - Non CurrentMarley Series 8700 NCW Tower Parts List - Non CurrentMarley Series 8600 NCM Tower Parts List - Non CurrentMarley Series 200 Steel Double-Flow Parts List - Non CurrentMarley Series 8600 NC User Manual - Non CurrentMarley Series 8800 NC and 8900 NC User Manual - Non CurrentMarley Series 8600 NCM User Manual - Non CurrentMarley NC Series User Manual - Non CurrentMarley Series NC and NC Modular Steel Double-Flow User Manual - Non CurrentMarley Series 220 Steel Double-Flow User Manual - Non CurrentMarley Series 200 Steel Double-Flow User Manual - Non CurrentMarley NC User Manual - Non CurrentModulus Counterflow Modular Cooling Tower User Manual - Non CurrentMatrix Multiflow Cooling Tower User Manual - Non CurrentMarley ITA Counterflow Cooling Tower User Manual - Non CurrentMarley HCT Wood and Steel Double-Flow User Manual - Non CurrentClass FM400 Cooling Tower User Manual - Non CurrentMarley Series 7700 FluidKooler Parts List - Non CurrentMarley CW and CS User Manual - Non CurrentMarley Compac II Series 91000 Parts List - Non CurrentMarley Compac II Series 91000 User Manual - Non Current

{meta-library}
M-5 vibration switch

Installation operation and user tips on the operation of the Marley M-5 vibration switch


Sample Page

image
NS7 Nozzle

The Marley NS7 counterflow nozzle is an injection molded polypropylene unit consisting of two parts—the main assembly with integral turbulator and an EDPM rubber grommet. NS7 nozzles are designed to economically provide desired thermal performance at low spray heights typical of factory assembled cooling towers


Sample Page

NS7 Nozzle
hurricane

Steps to minimize damage to your cooling tower in the event of a hurricane


Sample Page

hurricane
image

Marley is committed to construction safety and our results prove it. Better safety also means faster project completion and lower installation costs for customers.


Sample Page

image
image

An extensive and experienced team of cooling tower professionals can quickly and safely get your cooling tower operational in any manner you wish.


Sample Page

image
Premium VFD

The Marley Premium VFD (Variable Frequency Drive) control system is configured specifically for cooling towers, providing better setpoint control, lower energy costs and improved uptime for your process.


Sample Page

Premium VFD
Parts

SPX Cooling Technologies has the parts availability, service and performance quality to maintain cooling towers of any design or manufacturer.


Sample Page

Parts
NC Alpha

The NC Alpha provides the low-clog performance of a field erected splash-fill tower with the convenience and value of the factory assembled NC cooling tower.


Sample Page

NC Alpha
MH Fluid Cooler

The Marley MH Fluid Cooler provides high-efficiency cooling while keeping process fluids in a clean, closed loop.


Sample Page

MH Fluid Cooler
Geareducer

An industry leader in gearboxes since the 1940s, the Marley Geareducer sets the standard for excellence.


Sample Page

geareducer
NC Insight

Marley’s flagship factory-assembled cooling tower, providing higher performance, fast installation and easy maintenance.


Sample Page

NC Insight
Class F600 Crossflow Cooling Tower

Class F600 pultruded fiberglass construction product specifications plus specification meaning and values. Base tower and options.


Sample Page

Class F600 Crossflow Cooling Tower
mc120s

MC120S is a high performance film fill system designed for factory assembled counterflow towers offering several distinct advantages.


Sample Page

mc120s
Marley NC Alpha Engineering Data & Specifications

NC Alpha engineering data, specifications and specification values for base models plus options.


Sample Page

Marley NC Alpha Engineering Data & Specifications
Marley Single Point Power Control Panel

The Marley SPPC single point power connection provides a single power source to power multiple tower controls.


Sample Page

Marley Single Point Power Control Panel
Unilite User Manual

Starting Procedure, Operation, Maintenance, Tower Cleaning, Troubleshooting, and Safety Manual


Sample Page

Unilite User Manual
wood inspection guidelines

Since the actual framing or structural members in a tower support all other components, the structure is considered to be of primary importance. Deterioration of framing members is usually due to fungal attack or chemical attack.


Sample Page

image
image

General descriptions of specific lubricants commercially available for use in Marley Geareducers, including Marley Gearlube.


Sample Page

image
LEED

SPX Cooling Technologies is a member of the U.S. Green Building Council (USGBC) and an advocate of the Leadership in Energy and Environmental Design (LEED) Program.


Sample Page

LEED
image

A publication commemorating Balcke-Dürr 125th Anniversary. The 125th anniversary is a significant milestone in Balcke’s history. We proudly express our gratitude to all those who contributed to making the success stories of Balcke-Dürr and SPX Cooling Technologies possible.


Sample Page

image
LLC manual

Wiring, Operation, Troubleshooting, Specifications and Replacement Parts Manual


Sample Page

LLC manual
NC Fiberglass User Manual

Installation, operation and maintenance instructions—as well as those offered separately on motors, fans, float valves, etc.—are intended to assure that your NC Fiberglass tower serves you properly for the maximum possible time. NC Fiberglass is currently not available in the US and Canada.


Sample Page

NC Fiberglas User Manual
Marley Terminal Box

The Marley Terminal Box provides a convenient means to complete field wiring of the cooling tower. All electrical components are factory wired and terminated at a location on the outside of the cooling tower.


Sample Page

Marley Terminal Box
CEP article

When considering improvements to cooling towers, it’s important to perform an economic analysis of the options. Written by Tom Dendy, SPX Thermal Equipment & Services, CEP (Chemical Engineering Progress), May 2008


Sample Page

CEP article
clearsky

Marley ClearSky™ Plume Abatement System is a ground-breaking approach to the reduction of cooling plumes. Employing leading-edge technology, not only does ClearSky provide the proven performance you need—including design flexibility—but it can also lower installation and operating costs. In fact ClearSky has simply the best value proposition in plume abatement—it can even be installed into existing cooling tower applications, negating the need for complete system replacement.


Sample Page

ClearSky
Unilite

The Ceramic Unilte counterflow cooling tower has proven itself as one of the most efficient and reliable designs ever. The Unilite is a proven design, making use of pultruded fiberglass shapes as structural members. FM approval available.

Proven through years of successful chemical plant construction, pultruded fiberglass is ideal for the wet, corrosive cooling tower environment. It’s strong like steel but at a fraction of the weight. Yet, it will not corrode from chemical exposure or moisture, and it resists deterioration from sunlight.


Sample Page

Unilite
Marley NC Cooling Tower User Manual

Installation, operation and maintenance instructions—as well as those offered separately on motors, fans, float valves, etc.—are intended to assure that your NC tower serves you properly for the maximum possible time.


Sample Page

Marley NC Cooling Tower User Manual
sprag clutch backstop

The Marley integral Sprag Clutch Backstop is custom designed and configured specifically for a Marley Geareducer. Also referred to as a sprag clutch anti-rotation device, these units are designed to prevent reverse rotation of the fan, Geareducer and motor.


Sample Page

sprag clutch backstop
HP7i Fan Service Manual

Fan Assembly, Operation, Maintenance and Service Manual


Sample Page

HP7i Fan Service Manual
Series Q Close Coupling

Instructions and Dial Indicator Kit for Field Alignment


Sample Page

Series Q Close Coupling
LLC Spec

Marley Liquid Level multirelay control panels are prewired to terminals and mounted in a NEMA 4X nonmetallic enclosure. Used in conjunction with probe-type solid-state cooling tower water level contol.


Sample Page

LLC spec
Marley Fiberglass Aquatower

Fiberglass construction brings the classic Marley Aquatower into the 21st century. The Fiberglass Aquatower combines the proven cooling tower technology of the Aquatower with the proven corrosion resistance of fiberglass.


Sample Page

Marley Fiberglass Aquatower
Marley NC Cooling Tower Data

Engineering Data and Technical Reference for Marley NC cooling towers. The NC is now the highest capacity package cooling tower on the market, ranging from 101 to 1439 tons! The NC is the result of extensive design studies focused on cooling tower sound control.


Sample Page

Marley NC Cooling Tower
Marley NC Cooling Tower

The NC not only sets the benchmark for low sound levels, it also sets the benchmark for some of the highest crossflow tonnage densities per box in the industry. For over 40 years, NC cooling towers have delivered thermal performance, low maintenance, versatility of options and outstanding value. Factory Mutual Approval available on all models.


Sample Page

image
Marley Package Products

An overview of Marley Package Products including Cooling Towers, Fluid Coolers, Evaporative Condensers and Rental Cooling.


Sample Page

Marley Package Products
reflex rtm fan cylinder

A light RTM (resin transfer molding) closed-molding process lends itself to increased durability for the final product, and ensures laminate thickness and weight consistency. Because the cavities are infused using rigid forms in the ribs, there is no porosity or potential sites for delamination or structural fracture to begin. Therefore, the cylinder load capacity is greatly enhanced.


Sample Page

reflex rtm fan cylinder
Marley Ultra Quiet Fan

The Marley Ultra Quiet fan represents the top of the line of the new generation in super low-noise fans.


Sample Page

Marley Ultra Quiet Fan
MD Installation Manual

Field Installation Manual for MD 5016 models


Sample Page

MD Install Manual
MD Installation Manual

Field Installation Manual for MD models 5008 and 5010


Sample Page

MD Install Manual
image

Substituting counterflow cross-corrugated film fill as a replacement for crossflow film fill is not recommended and loss of performance and certification may result


Sample Page

image
spx power

Finding innovative ways to help the world meet its ever growing demand for power is a key focus for SPX. As a multi-industry Fortune 500 manufacturer, we provide creative solutions that serve global energy markets in a myriad of ways.


Sample Page

power sample
MD User Manual

Installation, operation and maintenance instructions—as well as those offered separately on motors, fans, float valves, etc.—are intended to assure that your MD tower serves you properly for the maximum possible time.


Sample Page

md user manual
image

Marley cooling towers are modified specifically to comply with the Florida Building Code. Make sure your cooling towers are designed to meet this very demanding code.


Sample Page

Balcke and Marley Wet Cooling

Wet Cooling overview, history and philosophy of Balcke and Marley cooling products in Europe, the Middle East and Africa.


Sample Page

image
image

An overview of the applications for which we provide in Asia Pacific; including power generation, heavy industrial and process, Air2Air, LNG vaporization, HVAC, and reconstruction and aftermarket service. Also, this brochure includes an overview of cooling towers manufactured in China.


Sample Page

image
sigma ss cooling tower

Sigma Stainless Steel product specifications plus specification meaning and values. Base tower and options. Engineering data including schematics and support information.


Sample Page

sigma steel cooling tower
image

Temporary access catwalk assembly and use instructions for large field erected towers.


Sample Page

image
Marley MD Cooling Tower Engineering Data & Specifications

MD engineering data, product specifications plus specification meaning and value. Base tower and options.


Sample Page

Marley MD Cooling Tower Engineering Data
Marley Series 15 Crossflow Cooling Tower

Series 15 cooling towers are field constructed, splash fill, crossflow wood cooling towers, designed to serve all normal cooling water systems—as well as those “dirty water” systems which would place the long term operation of a film-fill tower in jeopardy.


Sample Page

Marley Series 15 Crossflow Cooling Tower
Marley Series 10 Crossflow Cooling Tower

Series 10 cooling towers are field constructed, splash fill, crossflow wood cooling towers, designed to serve all normal cooling water systems—as well as those “dirty water” systems which would place the long term operation of a film-fill tower in jeopardy.


Sample Page

Marley Series 10 Crossflow Cooling Tower
sigma steel cooling tower

Sigma Steel product specifications plus specification meaning and values. Base tower and options. Engineering data including schematics and support information.


Sample Page

sigma steel cooling tower
Utilization of Atmospheric Heat Exchangers

This paper examines many factors associated with the use of atmospheric vaporization systems, including capital and operating cost and risk.


Sample Page

Utilization of Atmospheric Heat Exchangers
Marley MD Cooling Tower

For decades, SPX Cooling Technologies has been a leading producer of counterflow cooling towers for large industrial installations. The Marley MD takes advantage of this experience by bringing it down to size.
The Marley MD is a factory assembled tower, which makes it a definite go-to solution for light industry and HVAC applications.


Sample Page

Marley MD Cooling Tower
image

Sigma F Series engineering data, product specifications plus specification meaning and value. Base tower and options.


Sample Page

image
image

Starting Procedure, Operation, Energy Management, Shutdown Instructions, Maintenance, and Troubleshooting Manual


Sample Page

image
image

Tower Receiving, Hoisting, Installation, Start-Up, Operation, Water Treatment, Cleaning, Maintenance, and Troubleshooting Manual


Sample Page

image
image

Marley SofTork™ close coupling is flexible element, tire type coupling designed specifically for cooling tower applications.


Sample Page

image
plume abatement

Let’s Clear the Air… For decades, cooling towers’ cold-weather condensation plumes have been a major problem. At best, they’re unsightly; at worst, they impair visibility and waste water. Which make them a particular worry around airports and other environmentally sensitive areas.

At SPX Cooling Technologies, we’ve made it our mission to eradicate as much of the plume as possible – while conserving significant amounts of water along the way.  And we’ve succeeded.

Learn more about our plume abatement ClearSky® solutions.


Sample Page

image
image

Installation, operation and maintenance manual including parts list and troubleshooting guide


Sample Page

image
image

We can save you water. A lot of water.


Sample Page

image
image

Assembly, Fan Blade Pitch Setting, and Service Manual


Sample Page

image
image

Two major manufacturing facilities where Air Cooled Condensers and Dry Cooling Coils are made.


Sample Page

image
image

Recent Air Cooled Condenser installations world wide.


Sample Page

image
image

Installation operation and user tips on the operation of the Marley 440 and 450 vibration switch


Sample Page

image
image

Installation operation and user tips on the operation of the Marley 5550 vibration switch


Sample Page

image
Marley AV Cooling Tower

AV engineering data, product specifications plus specification meaning and value. Base tower and options.


Sample Page

Marley AV Cooling Tower
image

Introducing dramatically more efficient regasification. Plus an innovative source for pure water


Sample Page

image
image

Ceramic™ Permagrid tile fill is the most durable fill in the industry with a guaranteed minimum of 25 years of service. Molded from domestic clay to strict specifications, the clay is heat fired to create a fill that is immune to traditional fill deterioration problems.


Sample Page

Ceramic Permagrid Counterflow Splash Fill
image

Green builders looking for an environmentally responsible cooling system and exceptional performance need look no further. SPX Cooling Technologies, a U.S. Green Building Council member and LEED® advocate, offers you the perfect solution—Evaporative Cooling.


Sample Page

image
image

The mechanical draught cooling tower, also referred to as the fan-assisted wet cooling tower, is the most widely used type of cooling tower in the world.


Sample Page

image
image

QuadraFlow engineering data, product specifications plus specification meaning and value. Base tower and options.


Sample Page

image
image

Installation, Start-Up, Operation, Water Treatment, Cleaning, Maintenance, and Troubleshooting Manual


Sample Page

image
image

Installation, Operation, Water Treatment, Cleaning, Maintenance, Shutdown, and Troubleshooting Manual


Sample Page

image
image

Parts List Manual


Sample Page

image
image

Parts List Manual


Sample Page

image
image

Parts List Manual


Sample Page

image
image

Installation, Operation, and Maintenance Manual


Sample Page

image
image

Parts List Manual


Sample Page

image
image

Parts List Manual


Sample Page

image
image

Parts List Manual


Sample Page

image
image

Parts List Manual


Sample Page

image
image

Parts List Manual


Sample Page

image
image

Parts List Manual


Sample Page

image
image

Starting Instructions, Operation, Maintenance, Spare Parts, Installation, and Troubleshooting Manual


Sample Page

image
image

Starting Instructions, Operation, Maintenance, Water Treatment, Spare Parts, and Troubleshooting Manual


Sample Page

image
image

Starting Instructions, Operation, Maintenance, Water Treatment, Spare Parts, and Troubleshooting Manual


Sample Page

image
image

Installation, Start-Up, Operation, Water Treatment, Maintenance, and Troubleshooting Manual


Sample Page

image
image

Installation, Operation, and Maintenance Instructions Manual


Sample Page

image
image

Installation, Operation, and Maintenance Instructions Manual


Sample Page

image
image

Starting Instructions, Operation, Maintenance, Water Treatment, Spare Parts, and Troubleshooting Manual


Sample Page

image
image

Installation, Start-Up, Operation, Tower Cleaning, Maintenance, and Troubleshooting Manual


Sample Page

image
image

Starting Procedure, Maintenance, Spare Parts, Tower Cleaning, and Troubleshooting Manual


Sample Page

image
image

Starting Procedure, Operation, Maintenance, Spare Parts, Tower Cleaning, Troubleshooting, and Safety Manual


Sample Page

image
image

Installation, Start-Up, Operation, Maintenance, and Troubleshooting Manual


Sample Page

image
image

Operation and Maintenance Manual for Series 8, 9, 10, 14, 15, and 18


Sample Page

image
image

Starting Procedure, Operation, Maintenance, Shutdown Instructions, Tower Cleaning, and Safety Manual


Sample Page

image
image

Parts List Manual


Sample Page

image
image

Operation and Maintenance Manual


Sample Page

image
image

Parts List Manual


Sample Page

image
image

Installation, Start-Up, Operation, Maintenance, and Shutdown Instructions Manual


Sample Page

image
Über uns
- Kommende Messen
- Nachrichten
- Historie
- Karriere und Jobs
- Kühlturmauslegung
- Green Building and LEED
Kontakt
- Sales Representative Suche
- Informationen anfordern
- Amerika: +1 800 462 7539
- Asien: 603 7665 101
- EMEA: +49 (0) 2102 1669 0
  (Europa, Mittlerer Osten, und Afrika)
Handelsvertreter suchen

Für Bestellungen, Anfragen oder Angebote wenden Sie sich bitte an einen unserer Handelsvertreter.