Alpha III Crossflow-Spritzfüllung
Alpha III fill bars are corrosion resistant PVC extrusions which are supported by FRP (fiberglass reinforced polyester) grids.
FRP fill grids are extremely inert and tough. Each fill bar is firmly attached to the FRP grid to prevent premature wear on either the grid or the fill bars. The fill bars are designed to prevent sagging, even after prolonged exposure to a cooling tower environment.
Alpha III is a direct replacement for many types of wood lath and ACB fill. The FRP grid can be manufactured to fit virtually any cooling tower regardless of its age or manufacturer.
The rounded upper surface of the fill bars and the smooth surface finish facilitate cleaning.
Heavy duty
Easy cleaning
Direct replacement for wood lathe and ACB fill
Da der Anlagenbetrieb von der Leistung Ihres Kühlturms abhängt, ist es wichtig, die Teile auszuwählen, die zu den hochwertigsten auf dem Markt gehören – Marley-OEM-Teile.