MarPak Biomedia-System
Construction Services
As a single-source supplier for cooling tower components, SPX Cooling Technologies extends the same philosophy to wastewater treatment/biomedia installation. Construction is an integral part of the teamwork responsible for function and performance of your biological wastewater treatment. MARPAK biomedia is installed under the supervision of trained and experienced personnel. Our superintendents are trained in the proper procedures for Marley media installation—their many years of experience enables them to spot potential problems during the installation phase, ensuring consistency and quality.
Da der Anlagenbetrieb von der Leistung Ihres Kühlturms abhängt, ist es wichtig, die Teile auszuwählen, die zu den hochwertigsten auf dem Markt gehören – Marley-OEM-Teile.