Marley ClearSky
Cooling Tower Plume Abatement
Plume from a cooling tower can pose several issues. It may affect visibility Und safety as well as public perception. Plume abatement is the process of removing this visible plume.
ClearSky is a fully integrated system that operates more reliably than coil-based systems. By using a series of PVC heat exchanger modules in the tower plenum, ambient air condenses much of the moisture before it exits the tower thereby reducing the plume.
Aesthetics / Neighbor Relations
Even though the cooling tower plume is made up of water vapor, a community may perceive it as unwanted or smoke-related. This may affect the use of nearby land or decrease property values.
Safety
Community concerns regarding visibility can be removed by significantly reducing visible plume.
Retrofit
The ClearSky Plume Abatement System can be added to existing cooling towers in many cases, making plume abatement even more economical.
Permitting
Permitting can be a long and costly process. Eliminating the visible plume may enhance a smooth permitting process.
Water Conservation
Water is increasingly becoming a scarce and valuable commodity. Removing water from the vapor plume can help decrease water-related costs and help the environment.
Less piping means less investment than conventional systems
Greater Design Flexibility
Back-to-back design allows for easy installation, including retrofits
Reduced Maintenance Costs
Unique patented design and materials means less need for maintenance
Reduced Auxiliary Power Usage
Driven by reduced pump head, ClearSky towers can effectively reduce auxiliary power usage when compared to coil type hybrid towers
Improved Permitting
Smoother process with reduced likelihood of interruption due to public comment
Lower Cost Versus Dry
The high-performance operation you need with fewer costs
Utilizes less energy and has lower carbon footprint, than dry systems
Improved safety for surrounding transportation and improved neighbor relations
Vielen Dank für Ihren kürzlichen Kauf bei SPX Cooling Technologies, Inc. Wir schätzen Ihr Geschäft und freuen uns darauf, Sie in Zukunft zu bedienen.
Vorteile der Registrierung Ihres SPX-Produkts:
SIE HABEN GARANTIE! Die Installation Ihres Produkts wird überprüft und die Garantie wird aktiviert.
SIE SIND BENACHRICHTIGT! Sie erhalten umgehend Benachrichtigungen über wichtige Produktinformationen und Servicewarnungen.
SIE SIND INKLUSIVE! Sie erhalten Einladungen zu exklusiven Bildungsprogrammen und Veranstaltungen, einschließlich Workshops zur Turmwartung der School of Cool®.
WIR HÖREN DICH! Ihre Meinung zu unseren Produkten, Dienstleistungen, technischem Support und Programmierung wird in Voice-of-Customer-Umfragen abgefragt.
Es gelten die eingeschränkten Garantiebedingungen von SPX Cooling Technologies. Ausführliche Informationen zu Ihrer Garantieabdeckung finden Sie im Garantiezertifikat, das Ihrem Produkt beiliegt.
Füllen Sie das untenstehende Formular aus, um Ihr Produkt zu registrieren. Bitte stellen Sie sicher, dass die bereitgestellten Informationen korrekt sind – Alle Felder sind erforderlich, um Ihr Produkt zu registrieren.