Marley NX
Crossflow-Kühlturm
Produktdetails:
Verfügbarkeit: APAC (Asia/Pacific)
GPM-Bereich: 440- 1369
CTI-zertifiziert
121-788 tons per cell
Non-corrosive fiberglass
Certified low sound fans standard on all models
Marley NX Fiberglass cooling towers are fiberglass with galvanized steel sub-structure, field-erected, crossflow fill, designed to serve air conditioning and refrigeration systems as well as light to medium industrial process loads on clean water. It has been designed specifically for sound control and tonnage density and incorporates field-proven, industrial-quality components.
Vibration-Resistant Design
Decades of design and manufacturing experience allow Marley to engineer a sturdy, robust structure while minimizing operational vibration levels that could adversely impact efficiency and stability.
Long-Life Construction
Corrosion-resistant materials such as hot-dip galvanized steel and fiberglass ensure your NX cooling tower meets the high-demand needs of your HVAC and light industrial applications — plus outstanding value!
Certified Performance
Offering exceptional thermal performance, the NX cooling tower is certified by CTI (Cooling Technologies Institute). And since it’s a Marley, you can be confident it will provide you with years of reliable service.
Low Operating Cost
Thanks to Marley high-efficiency fill and fans, gravity-flow water distribution and active spray nozzles, and precision drive systems, the NX cooling tower offers maximized cooling with minimized power consumption.
All-Climate Flexibility
From blistering heat to icy cold and everything in between, the NX cooling tower is designed to meet the rigorous, changing, and varied climates of global markets, while providing simple maintenance.
Leise von Natur aus
All standard NX cooling towers are equipped with low sound fans. This in combination with zero-splash crossflow film-fill results in a line of cooling towers capable of meeting most noise limitations.
Air Movement Package
- High-Efficiency Fan strong aluminum alloy with adjustable-pitch blades and specialized TEAO motor
- Fan Guard welded heavy-gauge rods, hot-dip galvanized after fabrication
- Eased Inlet Fan Cylinder assures full-area, low- turbulent airflow through cylinder
- Durable Bearing Housing cast housing assures proper shaft alignment and minimizes belt slippage
Wasserverteilungssystem
- Marley MX Thermoformed PVC Film Fill designed to keep circulating water confined to fill area, maximize water contact with airflow, and minimize icing conditions
- High Performance Marley Spiral-Target Nozzles durable polypropylene design for easy maintenance and reduced clogging
- Simplified Flangeless Inlet a universal custom-fit piping outlet for easier adaptation to any pipe standard
- Gravity-Flow Distribution allows for easy, nonrestrictive maintenance while operating
Struktur
- Quality Materials utilizes FRP and hot-dip galvanized steel frame for added strength and fiberglass panels for superior corrosion resistance
- Crossflow Configuration makes maintenance simpler and safer than other designs
- Große Zugangstür allows safer, non-confining and more efficient visual inspections of cold water basin, internal structure, drift eliminators and mechanical equipment in the plenum area
- Field Assembled simplifies transportation to job sites
Vielen Dank für Ihren kürzlichen Kauf bei SPX Cooling Technologies, Inc. Wir schätzen Ihr Geschäft und freuen uns darauf, Sie in Zukunft zu bedienen.
Vorteile der Registrierung Ihres SPX-Produkts:
SIE HABEN GARANTIE! Die Installation Ihres Produkts wird überprüft und die Garantie wird aktiviert.
SIE SIND BENACHRICHTIGT! Sie erhalten umgehend Benachrichtigungen über wichtige Produktinformationen und Servicewarnungen.
SIE SIND INKLUSIVE! Sie erhalten Einladungen zu exklusiven Bildungsprogrammen und Veranstaltungen, einschließlich Workshops zur Turmwartung der School of Cool®.
WIR HÖREN DICH! Ihre Meinung zu unseren Produkten, Dienstleistungen, technischem Support und Programmierung wird in Voice-of-Customer-Umfragen abgefragt.
Es gelten die eingeschränkten Garantiebedingungen von SPX Cooling Technologies. Ausführliche Informationen zu Ihrer Garantieabdeckung finden Sie im Garantiezertifikat, das Ihrem Produkt beiliegt.
Füllen Sie das untenstehende Formular aus, um Ihr Produkt zu registrieren. Bitte stellen Sie sicher, dass die bereitgestellten Informationen korrekt sind – Alle Felder sind erforderlich, um Ihr Produkt zu registrieren.