ClearSky™ - Wet-Dry Hybrid Cooling

clearsky, plume abatement, plume, hybrid, wet, dry, retrofit, hybrid cooling towers, How cooling towers work, cooling tower evaporation rate calculation, cooling tower water treatment
  • Clearsky
  • clearsky

Overview

The SPX ClearSky Plume Abatement System reduces cooling plumes. Using leading-edge technology, ClearSky provides proven performance and design flexibility as well as lower installation and operating costs.

Features

Plume from a cooling tower can pose several issues. It may affect visibility and safety as well as public perception.

Plume abatement is the process of removing this visible plume.

ClearSky is a fully integrated system that operates more reliably than coil-based systems. By using a series of PVC heat exchanger modules in the tower plenum, ambient air condenses much of the moisture before it exits the tower thereby reducing the plume.


Why is plume abatement important?


Aesthetics / Neighbor Relations
Even though the cooling tower plume is made up of water vapor, a community may perceive it as unwanted or smoke-related. This may affect the use of nearby land or decrease property values.

Safety
Community concerns regarding visibility can be removed by significantly reducing visible plume.

Retrofit
The ClearSky Plume Abatement System can be added to existing cooling towers in many cases, making plume abatement even more economical.

Permitting
Permitting can be a long and costly process. Eliminating the visible plume may enhance a smooth permitting process.

Water Conservation
Water is increasingly becoming a scarce and valuable commodity. Removing water from the vapor plume can help decrease water-related costs and help the environment.


Benefits include:


  • Lower Installation Cost—Less piping means less investment than conventional systems
  • Greater Design Flexibility—Back-to-back design allows for easy installation, including retrofits
  • Reduced Maintenance Costs—Unique patented design and materials means less need for maintenance
  • Reduced Auxiliary Power Usage—Driven by reduced pump head, ClearSky towers can effectively reduce auxiliary power usage when compared to coil type hybrid towers
  • Improved Permitting—Smoother process with reduced likelihood of interruption due to public comment
  • Lower Cost Versus Dry—The high-performance operation you need with fewer costs
  • Utilizes less energy and has lower carbon footprint, than dry systems
  • Improved safety for surrounding transportation and improved neighbor relations


About Us
- Sitemap