Hexacool® Air Cooled Condenser - Dry Cooling

acc, hexacool, air cooled condenser, industrial, co-generation, modular, evaporative condenser cooling tower, cooling tower evaporation

Overview

Hexacool™ is an air cooled condenser (ACC), well suited for use in smaller waste to energy, biomass and small size electrical power plants and industrial co-generation.

For small power and industrial applications, SPX Cooling Technologies, Inc. specifically developed its Hexacool ACC with the goal of offering a standard modular system that would be low in cost, easy to erect and robust in performance.

Features

print  Printable version

email  E-mail this page

Available:

Worldwide

Related Information:

A Revolution in Air-Cooled Condensers
For small power and industrial applications, a conventional A-Frame model may not be the most cost effective solution.

We designed a standardized, modular air-cooled condenser system that is low in cost, easy to erect, and robust in performance.

Hexacool Benefits
  • Cost effective a cost effective solution for a high quality product.
  • Simplified Installation Procedure compact simplified design with greater degree of prefabrication in workshop.
  • Lighter load on foundations are reduced.
  • Reduced Height low profile design - total height is lower than a A-Frame design. Easier integration in urban environment
  • Faster Installation easy to build in the field
  • Decreased Wind Sensitivity improved performance during windy conditions
  • Reduced Hot Air Recirculation induced draft concept reduces risk of hot air recirculation for higher efficiency in all operating conditions.
  • Easy Access unit designed for cleaning and maintenance
  • Low Impact Aesthetic this innovative environmentally friendly (no plume) design is a trendsetter in the industry
About Us
- Sitemap