.

Library » Engineering Data

View Publications
Marley Class 160 Cooling Tower

Class 160 Cooling Tower

The Marley Class 160 is a field erected, film-fill crossflow cooling tower. Similar in design to the Sigma, these highly-efficient, low-maintenance towers offer a wide choice of solutions for heavy industrial plants and large HVAC applications.


Marley AV Cooling Tower

Marley AV Cooling Tower Engineering Data and Specifications

AV engineering data, product specifications plus specification meaning and value. Base tower and options.


Marley Fiberglass Aquatower

Marley Fiberglass Aquatower

Fiberglass construction brings the classic Marley Aquatower into the 21st century. The Fiberglass Aquatower combines the proven cooling tower technology of the Aquatower with the proven corrosion resistance of fiberglass.


Marley MC Fluid Cooler Engineering Data & Specifications

Marley MC Fluid Cooler Engineering Data and Specifications

MC Fluid Cooler engineering data, product specifications plus specification meaning and value. Base tower and options.


Marley MCW Cooling Tower Engineering Data & Specifications

Marley MCW Cooling Tower Engineering Data and Specifications

MCW engineering data, product specifications plus specification meaning and value. Base tower and options.


Marley MD Cooling Tower Engineering Data & Specifications

Marley MD Cooling Tower Engineering Data and Specifications

MD engineering data, product specifications plus specification meaning and value. Base tower and options.


Marley MH Fluid Cooler Engineering Data & Specifications

Marley MH Fluid Cooler Engineering Data and Specifications

MH Fluid Cooler engineering data, specifications and specification values for base models plus options.


Marley NC Cooling Tower Data

Marley NC Engineering Data

Engineering Data and Technical Reference for Marley NC cooling towers. The NC is now the highest capacity package cooling tower on the market, ranging from 101 to 1439 tons! The NC is the result of extensive design studies focused on cooling tower sound control.


image

Marley QuadraFlow Cooling Tower Engineering Data and Specifications

QuadraFlow engineering data, product specifications plus specification meaning and value. Base tower and options.


Marley Series 10  Series 15 Cooling Tower

Marley Series 10 and Series 15 Cooling Towers

Series 10 and Series 15 cooling towers are field constructed, splash fill, crossflow wood cooling towers, designed to serve all normal cooling water systems—as well as those “dirty water” systems which would place the long term operation of a film-fill tower in jeopardy.


Marley Series 10 Crossflow Cooling Tower

Marley Series 10 Crossflow Cooling Tower Brochure

Series 10 cooling towers are field constructed, splash fill, crossflow wood cooling towers, designed to serve all normal cooling water systems—as well as those “dirty water” systems which would place the long term operation of a film-fill tower in jeopardy.


Marley Series 15 Crossflow Cooling Tower

Marley Series 15 Crossflow Cooling Tower Brochure

Series 15 cooling towers are field constructed, splash fill, crossflow wood cooling towers, designed to serve all normal cooling water systems—as well as those “dirty water” systems which would place the long term operation of a film-fill tower in jeopardy.


image

Marley Sigma F Series Cooling Tower Engineering Data and Specifications

Sigma F Series engineering data, product specifications plus specification meaning and value. Base tower and options.


Marley Sigma F Series Crossflow Cooling Tower

Marley Sigma F Series Engineering Data

Technical reference and engineering data for Marley Sigma F Series Fiberglass Crossflow Cooling Towers.


sigma ss cooling tower

Marley Sigma Stainless Steel Engineering Data and Specifications

Sigma Stainless Steel product specifications plus specification meaning and values. Base tower and options. Engineering data including schematics and support information.


Marley Sigma Steel Crossflow Cooling Tower

Marley Sigma Steel Engineering Data

Technical Reference and Engineering Data for Marley Sigma Steel Crossflow Cooling Towers.


sigma steel cooling tower

Marley Sigma Steel Engineering Data and Specifications

Sigma Steel product specifications plus specification meaning and values. Base tower and options. Engineering data including schematics and support information.


Marley Sigma 1000/1200 Cooling Tower

Marley Sigma Wood Cooling Tower

Highly-efficient, low-maintenance film-fill tower offers a wide choice of solutions for medium to heavy industrial plants and large HVAC applications. Available in Douglas Fir or redwood construction.


image

Marley Sigma Wood Cooling Tower Specifications and Engineering Data

Sigma wood product specifications plus specification meaning and values. Base tower and options. Engineering data including schematics and support information.


Steel Aquatower

Marley Steel Aquatower

Today’s Aquatower may be the most space/energy efficient cooling tower available. Thousands of Aquatower users enjoy the benefits of eight major redesigns and dozens of minor improvements in the past 60 years. The Aquatower has inspired many imitators. Only Marley can offer you the original.


Recold MC Engineering Data

Recold MC Series Evap Condenser Engineering Data and Specifications

MC Series selection procedures, engineering data, and specifications.


Recold MW Engineering Data

Recold MW Series Fluid Cooler Engineering Data and Specifications

MW Series selection procedures, engineering data, and specifications.