Marley X7 Fan
Features
Highlights:
- Hollow aluminum alloy extruded blades
- Simple and proven U-Bolt method of blade to hub connection
- Single-piece galvanized ductile iron hub
- 66" through 168" diameter
- Stainless steel hardware standard
Related Information:
The Marley X7 fan is designed for induced-draft cooling tower applications, offering distinct advantages over other fan designs. The Marley FlareTip™ blade enhancement provides increased performance overcoming tip clearance losses—aiding the movement of air next to the fan cylinder.
The wide chord blade design is well suited for low noise operation as well, delivering superior air flow and pressure capability at reduced speed. The high performance X7 airfoil is one of the most efficient in the industry today.
The hollow 6063-T6 aluminum alloy extruded blade is designed with a deep section airfoil making the X7 robust, yet light and easy to handle. It also withstands the extreme heat and humidity imposed by the rigorous cooling tower environment.