MBX Crossflow Film Fill

Cooling Tower Parts
Brand: Marley | Product Type: Cooling Tower Parts
MBX Crossflow Film Fill

Overview

Marley MBX fill is a high performing, bottom supported PVC pack fill with integral louvers and drift eliminators, specifically designed for the Aftermarket.

This fill will make installation easier and faster, while at the same time offering great cooling efficiency without major tower modifications.

Proof In Performance
MBX fill incorporates highly efficient cellular drift eliminators, integrally molded within the fill sheets. These eliminators may reduce drift emissions from the tower by a factor of 10 or more.

Louvers are also integrally molded within the fill sheets preventing water from escaping and ensuring precise air distribution throughout wide variations in airflow.

MBX fill packs are available in various heights and air travels from 24 inches to 48 inches and can be installed in almost any crossflow cooling tower regardless of tower age or manufacturer. Retrofit kits including MBX fill packs, fiberglass supports, stainless steel hardware and installation instructions are available.

  High Performance
  Bottom supported crossflow film fill design
  Integral louvers
  Integral triple-pass eliminators
Genuine Marley OEM parts are precision-engineered to provide you with a reliable product. While other suppliers may offer parts at an initial savings, you risk lowering performance — and losing FM and CTI ratings. Marley OEM parts provide the durability you can trust because we design and manufacture them exclusively for cooling towers.

With plant operation relying on your cooling tower performance, it’s important to select the parts that are among the highest quality available — Marley OEM parts.

en_US