XCELplus Eliminators

XCELplus, Eliminators, cooling tower components, cooling tower drift, cooling tower drift eliminators, cooling towers design, cooling tower theory


Features


Highlights:
  • Cellular design
  • Low pressure drop
  • Very low drift rates
  • Counterflow and crossflow designs
Related Information:

Marley developed the first cellular drift eliminator in the 1970s when eliminator designs were primarily ineffective blade type configurations. Marley patented the XCEL® generation of eliminators in the early 80s. No other eliminator could come close to XCEL eliminator’s low drift rate and low pressure drop.

Now, virtually every eliminator is a nesting cellular PVC type design. XCELplus is a more advanced design that meets or exceeds today’s demanding specifications for drift emissions without sacrificing fan horsepower. Now drift rates are reduced to half of the original XCEL with equivalent pressure drop.

The eliminator discharge angle is important enough to warrant two separate eliminator designs—one for crossflow and one for counterflow towers. Tests show the air direction leaving the eliminator is extremely important—imperfect designs create additional work for the fan.

This means either increased fan horsepower—or reduced cooling tower performance. The crossflow version features drainage slots within the eliminator pack to insure trapped drift is returned to the wet side of the cooling tower.

Low drift rate is the primary goal of eliminator design. XCELplus boasts typical drift rates of .001% of the total GPM. Lower drift rates are available depending upon tower configuration.

XCEL eliminators require little or no maintenance. If it becomes necessary to clean them, care must be taken not to physically damage the PVC eliminator packs. For loose deposits of silt, fibers, etc., a water spray can be used, provided the spray nozzle is kept moving continually and the water pressure is not excessive (recommend less than 30 psi).