Balcke Crossflow Steel -
Overview
A film-filled crossflow cooling tower of steel construction offering complete flexibility to meet all system design requirements to maximize the total, year-round system energy efficiency.
Features
Guaranteed thermal performance
Lowest installed cost
Reduced basin cost
Quiet operation
Design flexibility
Factory-trained installation personnel
This highly efficient PVC film-filled crossflow tower utilizes prefabricated and assembled structural frames of hot-dip galvanized or optional stainless steel construction to minimize field labor. The FM approval for use without a fire protection sprinkler system allows for service in a broad range of air conditioning, refrigeration and industrial applications.