Biomedia System - Biomedia

SPX, biomedia, waste, water, treatment, MarDek, MarGrid, MarPier, MarPak, cooling tower parts
  • Marley Biomedia

Overview

The Biomedia System is a set of products specially designed to work together for waste water treatment applications. Make your projects and expansions as simple as possible with MarDek, MarGrid, MarPier, and MarPak.

Features

SPX Cooling Technologies’ extensive knowledge and experience in manufacturing Marley cooling tower PVC film-fill carries over into PVC media production for the biomedia market.

Construction Services
As a single-source supplier for cooling tower components, SPX Cooling Technologies extends the same philosophy to wastewater treatment/biomedia installation. Construction is an integral part of the teamwork responsible for function and performance of your biological wastewater treatment. MARPAK biomedia is installed under the supervision of trained and experienced personnel. Our superintendents are trained in the proper procedures for Marley media installation—their many years of experience enables them to spot potential problems during the installation phase, ensuring consistency and quality.

image