Hexacool® Air Cooled Condenser - Dry Cooling
Overview
Hexacool™ is an air cooled condenser (ACC), well suited for use in smaller waste to energy, biomass and small size electrical power plants and industrial co-generation.
For small power and industrial applications, SPX Cooling Technologies, Inc. specifically developed its Hexacool ACC with the goal of offering a standard modular system that would be low in cost, easy to erect and robust in performance.
Features
Available:
Worldwide
Related Information:
A Revolution in Air-Cooled Condensers
For small power and industrial applications, a conventional A-Frame model may not be the most cost effective solution.
We designed a standardized, modular air-cooled condenser system that is low in cost, easy to erect, and robust in performance.
Hexacool Benefits
- Cost effective a cost effective solution for a high quality product.
- Optimal Layout simplified piping and ducting routing
- Simplified Installation Procedure compact simplified design with greater degree of prefabrication in workshop.
- Lighter load on foundations are reduced.
- Reduced Height low profile design - total height is lower than a A-Frame design. Easier integration in urban environment
- Faster Installation easy to build in the field
- Decreased Wind Sensitivity improved performance during windy conditions
- Reduced Hot Air Recirculation induced draft concept reduces risk of hot air recirculation for higher efficiency in all operating conditions.
- Easy Access unit designed for cleaning and maintenance
- Low Impact Aesthetic this innovative environmentally friendly (no plume) design is a trendsetter in the industry