Marley Sigma - Cooling Towers
Overview
The Sigma provides the easy maintenance benefits of a crossflow tower with the high performance of film fill; setting the standard for high efficiency and low maintenance versatility in a field erected design.
Features
Details:
- FM Approved (for steel option)
- ASHRAE 90.1 compliant
- OSHA compliant
- Wind load modifications to meet the strict Florida Building Code
- High seismic options for earthquake zones
- Materials: Proven Douglas Fir, rugged HDG steel, long life pultruded fiberglass, or top of the line stainless steel
- Integral louvers are also standard for minimal water splashout and superior winter operation
- 5 year mechanical equipment warranty for most applications
Available:
Worldwide
Related Information:
Guaranteed Performance
We’ll stand by our responsibility for reliable thermal performance. We designed it. We rate it. We guarantee it!
Exclusive 5-Year Mechanical Warranty—Most Applications
Your no-cost assurance of trouble-free mechanical operation for 5 years. Isn’t that where a lot of your tower maintenance dollars have gone in the past?
Long Service Life
We’ve carefully chosen all the materials used in Sigma towers for their corrosion resistance and suitability for cooling tower service. Pressure-treated lumber, heavy-galvanized steel, stainless steel, PVC and fiberglass keep your Sigma tower working year after year.
Efficient Field Assembly
Precise factory fabrication assures that every component in your Sigma tower will fit as designed. And Marley offers an unparalleled nationwide construction organization to build your tower quickly and economically.
Low Operating Costs
Marley’s high-efficiency fill and fans, gravity-flow water distribution, and efficient Geareducer™ drive work together to offer maximum cooling with minimum power use.
Low Maintenance Costs
Induced-draft propeller fans on Marley right-angle Geareducer units; TEFC, 1.15 service factor motors; and heavy-duty mechanical equipment supports assure long service life with minimal maintenance.
All-Season Reliability
Sigma towers perform as specified in the heat of summer. They respond well to energy management techniques in the spring and fall. They operate virtually ice-free in the dead of winterwhen operated correctly. And they offer simple maintenance all year long. We guarantee it!
Single Source Parts Availability
Marley designs, manufactures, guarantees, and stocks all major components of the tower except motors. We’ll have the parts if you ever need them.