.

Products » Cooling Towers

Marley Aquatower

15 gpm (3 m3/h) to 1000 gpm (230 m3/h)

G235 Galvanized or 300 series Stainless Steel

Factory Assembled Available Worldwide CTI Certified

Recold JT

20 gpm (5 m3/h) to 2500 gpm (570 m3/h)

G235 Galvanized or series 300 Stainless Steel

Factory Assembled Available Worldwide  

Marley CTF

5 gpm (1 m3/h) to 10,000 gpm (2270 m3/h)

Fiberglass

Factory Assembled Available in Europe Only  
Marley CTF

Marley SR

14 gpm (4 m3/h) to 9770 gpm (2220 m3/h)

Fiberglass

Field Erected Not available in the U.S., Canada, or Europe  

Marley MCW

150 gpm (35 m3/h) to 10,000 gpm (2270 m3/h)

G600 Galvanized steel (G235 Americas) or 300 series Stainless Steel

Factory Assembled or Field Erected Available Worldwide CTI Certified

Marley AV

250 gpm (57m3/h) to 15,000 gpm (3400 m3/h)

G235 Galvanized or 300 series Stainless Steel

Factory Assembled or Field Erected Available Worldwide CTI Certified

Marley QuadraFlow

300 gpm (70 m3/h) to 20,000 gpm (4540 m3/h)

Fiberglass with 300 series stainless steel

Field Erected Available Worldwide CTI Certified
Marley Quadraflow

Marley MD

301 gpm (55m3/h) to 23,470 gpm (5330 m3/h)

G235 Galvanized or 300 series Stainless Steel

Factory Assembled or Field Erected Available Worldwide CTI Certified

Balcke CP

120 gpm (35m3/h) to 25,000 gpm (7690 m3/h)

Fiberglass and Stainless Steel

Field Erected Available in Europe, Middle East, and Africa only  
Balcke CP

Marley NC Fiberglass

250 gpm (55m3/h) to 30,000 gpm (6810 m3/h)

Fiberglass with HDG or Stainless Steel Sub Frame

Field Erected Not available in the U.S., Canada, or Europe CTI Certified
Marley NC Class

Marley NC Steel

250 gpm (60m3/h) to 40,000 gpm (9090 m3/h)

G600 Galvanized (G235 Americas) or 300 series Stainless Steel

Factory Assembled or Field Erected Available Worldwide CTI Certified
Marley NC Class

Marley SRC

15 gpm (3 m3/h) to 50,000 gpm (11,360 m3/h)

Fiberglass with HDG or Stainless Steel subframe

Field Erected Not available in the U.S., Canada, or Europe  

Marley Sigma

300 gpm (68 m3/h) to 130,000 gpm (29,530 m3/h)

Wood, Galvanized Steel, Stainless Steel, Pultruded Fiberglass

Field Erected Available Worldwide  

Counterflow Field Erected

800 gpm (180 m3/h) to more than 250,000 gpm (56,780 m3/h)

Pultruded Fiberglass, Concrete, Wood

Field Erected Available Worldwide  

Round Forced Draft

1200 gpm (270 m3/h) to more than 250,000 gpm (56,780 m3/h)

Concrete

Field Erected Available Worldwide  

Natural Draft

30,000 gpm (6810 m3/h) to more than 500,000 gpm (56,780 m3/h)

Concrete

Field Erected Available Worldwide  
About Us
- Upcoming Trade Shows
- News and Press Releases
- History
- Careers and Jobs
- Tower Sizing and Selection
- Green Building and LEED
- Water Usage Calculator

Contact Us
- Sales Representative Search
- Request Information
- Americas: +1 800 462 7539
- Asia: 603 7947 7800
- EMEA: +49 (0) 2102 1669 0
  (Europe, Middle East and Africa)
Products

Parts
Newsletters

Keep up to date on our products and special news announcements.



Find a Sales Representative

To order, inquire, or get quotes, please contact a sales representative.

Search by U.S. ZIP Code:


lockPartners Login

Partners is a secured website used by authorized SPX Cooling Technologies sales associates.