Products »

LNG Heating Tower

Before this technology was available, U.S. LNG facility operators had to use the natural gas they were storing and transporting as the heat source to reconvert LNG from its liquid form to gas. They were using their own raw materials that otherwise could be sold, as part of the regasification process. The heating tower uses ambient temperature air to heat the water. That warm water circulates back through a series of heat exchangers, and turns LNG from its liquid form – which is extremely cold at 200 degrees below zero (Fahrenheit) – into a gaseous state. The cold water returning from the LNG heat exchangers is recirculated back to the heating tower to begin the water-heating process all over again.

Marley LNG

Biomedia System

The Biomedia System is a set of products specially designed to work together for waste water treatment applications.

Marley Biomedia

MarPier

MarPier is a specialized support system for the Biomedia System that can be configured to accommodate various trickling filter floor slopes and media configurations.

Marley MarPier

MarDek

As part of the Biomedia System, MarDek is a high-strength grating support system designed to accommodate all loads associated with filter operation. It offers superior media bearing area along with an open design allowing free water flow.

Marley MarDek

MarGrid

MarGrid is grating designed to be placed above MarPak in the Biomedia System and is ideal as a walking surface and a maintenance platform for your waste water treatment application. With complete coverage, MarDek serves to further protect the media surface from weathering and impact.

Marley MarGrid

MarPak

MarPak is a modular PVC corrugated fill media specifically designed for biological treatment applications as part of the Biomedia System.

Marley MarPak

Balcke Counterflow FRP

Cell-type cooling towers consist of one or several rectangular cells. Being the type most frequently built, cell-type cooling towers are widely used in all industry branches.

Balcke Crossflow Timber

A film- or splash-filled crossflow cooling tower of redwood or Douglas Fir construction offering complete flexibility to meet all system design requirements to maximize the total, year-round system energy efficiency.

Balcke Counterflow Timber

Cell-type cooling towers consist of one or several rectangular cells. Being the type most frequently built, cell-type cooling towers are widely used in all industry branches. Timber cooling towers require minimal capital expenditure. They are often used in plants with short depreciation periods.

Balcke Crossflow Steel

A film-filled crossflow cooling tower of steel construction offering complete flexibility to meet all system design requirements to maximize the total, year-round system energy efficiency.

ClearSky™

The SPX ClearSky™ Plume Abatement System reduces cooling plumes using leading-edge technologies.

Clearsky

Air Cooled Condensers

Air Cooled Condensers directly condense exhaust steam from the steam turbine and return condensate to the boiler without water loss. We are a world leader in Air-Cooled Condenser design, manufacturing, construction and service. We have installed hundreds of Air-Cooled Condensers around the world for a wide range of environmental conditions: coastal and desert climates, remote industrial and urban locations and both temperate and freezing climates. We maintain a global reputation of excellence in power generation and industrial markets.

Air Cooled Condenser

Marley Aquatower

15 gpm (3 m3/h) to 1000 gpm (230 m3/h)

Fiberglass, G235 Galvanized or 300 series Stainless Steel

Factory Assembled Available Worldwide CTI Certified

Hybrid Cell-Type Cooling Tower

The hybrid cell-type cooling tower offers efficient cold water temperatures with reduced visible plume and enhanced water conservation.

Hybrid Cell Cooling Tower

Hexacool® Air Cooled Condenser

Hexacool™ is an air cooled condenser well suited for use in smaller waste to energy, biomass and small size electrical power plants and industrial co-generation.

Recold MW

25 gpm (6 m3/h) to 4200 gpm (950 m3/h)

G235 Galvanized or series 300 Stainless Steel

Factory Assembled Available Worldwide  

Marley MC Fluid Cooler

10 gpm (3 m3/h) to 5000 gpm (1140 m3/h)

G235 Galvanized steel (G600 Europe/Z600 China) or 300 series Stainless Steel

Factory Assembled Available Worldwide

Air-Cooled Heat Exchangers

AirFin Heat Exchanger have been designed, manufactured and supplied worldwide for over 40 years. Our satisfied customers include the process and power generation industries.

Air-Cooled Heat Exchangers

Recold JW

10 gpm (3 m3/h) to 5000 gpm (1140 m3/h)

G235 Galvanized or 300 series Stainless Steel

Factory Assembled Available Worldwide  

Indirect Dry Cooling

Indirect dry condensing system couples a dry cooling tower with a steam surface condenser. This type of system is particularly well suited for large power plants.

Recold JT

20 gpm (5 m3/h) to 2500 gpm (570 m3/h)

G235 Galvanized or series 300 Stainless Steel

Factory Assembled Available Worldwide  

Marley NX

100m3/h to 311 m3/h

Fiberglass with Galvanized Steel Sub-Structure

Field Erected Not available in the U.S., Canada or Europe  
Marley NX

Marley MH Fluid Cooler

70 gpm (16 m3/h) to 35,000 gpm (7950 m3/h)

G235 Galvanized or 300 series Stainless Steel

Factory Assembled Available Worldwide CTI Certified

Marley MCW

150 gpm (35 m3/h) to 10,000 gpm (2270 m3/h)

G600 Galvanized steel (G235 Americas) or 300 series Stainless Steel

Factory Assembled or Field Erected Available Worldwide CTI Certified

Marley AV

250 gpm (57m3/h) to 15,000 gpm (3400 m3/h)

G235 Galvanized or 300 series Stainless Steel

Factory Assembled or Field Erected Available Worldwide CTI Certified

Marley QuadraFlow

300 gpm (70 m3/h) to 20,000 gpm (4540 m3/h)

Fiberglass with 300 series stainless steel

Field Erected Available Worldwide CTI Certified
Marley Quadraflow

Marley MD

301 gpm (55m3/h) to 23,470 gpm (5330 m3/h)

G235 Galvanized or 300 series Stainless Steel

Factory Assembled or Field Erected Available Worldwide CTI Certified

Balcke CP

120 gpm (35m3/h) to 25,000 gpm (7690 m3/h)

Fiberglass and Stainless Steel

Field Erected Available in Europe, Middle East, and Africa only  
Balcke CP

Recold MC

Induced draft design, with a high efficiency propeller type fan and low weight, corrosion resistant copper coil all in a space saving counterflow package.
Availability:  Worldwide.

Marley NC [Fiberglass]

250 gpm (55m3/h) to 30,000 gpm (6810 m3/h)

Fiberglass with HDG or Stainless Steel Structure

Field Erected Not available in the U.S., Canada or Europe CTI Certified
image

Recold JC

Low noise, forced draft, centrifugal fan design with a weight saving copper coil all in a low height configuration.
Availability:  Worldwide.

Marley NC [Steel]

250 gpm (60m3/h) to 40,000 gpm (9090 m3/h)

G600 Galvanized (G235 Americas) or 300 series Stainless Steel

Factory Assembled or Field Erected Available Worldwide CTI Certified
Marley NC Class

Marley NC Alpha [Splash Fill]

270 gpm (55m3/h) to 2700 gpm (6810 m3/h)

G235 Galvanized or 300 series Stainless Steel

Factory Assembled or Field Erected Available Worldwide  
Marley NC Alpha

Marley SRC

15 gpm (3 m3/h) to 50,000 gpm (11,360 m3/h)

Fiberglass with HDG or Stainless Steel subframe

Field Erected Not available in the U.S., Canada, or Europe  

Marley Sigma

300 gpm (68 m3/h) to 130,000 gpm (29,530 m3/h)

Wood, Galvanized Steel, Stainless Steel, Pultruded Fiberglass

Field Erected Available Worldwide  

Counterflow Field Erected

800 gpm (180 m3/h) to more than 250,000 gpm (56,780 m3/h)

Pultruded Fiberglass, Concrete, Wood

Field Erected Available Worldwide  

Round Forced Draft

1200 gpm (270 m3/h) to more than 250,000 gpm (56,780 m3/h)

Concrete

Field Erected Available Worldwide  

Hybrid Circular Tower

Circular hybrid cooling towers are ideal for processing large cooling water flow rates with reduced visible plume.

Hybrid Circular Cooling Tower

Natural Draft

30,000 gpm (6810 m3/h) to more than 500,000 gpm (56,780 m3/h)

Concrete

Field Erected Available Worldwide  

Air2Air™

Reduce your cooling tower water consumption up to 30 percent annually with Air2Air™ water recovery technology.

About Us
- History
- Careers and Jobs
- Green Building and LEED
- Water Usage Calculator
- Contact

Products
- Cooling Towers
- Dry Cooling
- Evaporative Fluid Coolers
- Evaporative Condensers
- Parts and Services

Newsletters
Find a Sales Representative
Search By ZIP Code: