SPX Profiles
Our showcase of new products, case studies, and industry-leading capabilities.

The MH Fluid Cooler with CoolBoost&trade Technology
Hybrid Design Yields Up to 10 Percent Greater Cooling Performance.
The CTI Certified Marley MH Fluid Cooler incorporates fill media and more circuits of coil to save valuable footprint space and increase performance by as much as 10 percent when compared to similar systems.
The coil location allows increased number of circuits and is proven to cool up to 50 gallons per minute more than competitive models with equal footprints. The MH Fluid Cooler combines the function of a cooling tower and heat exchanger into one clean, closedloop system to provide superior operational and maintenance benefits.
By using fill media with additional coil, this hybrid design offers our customers greater cooling efficiency and long-term cost savings. The MH Fluid Cooler features mechanical, induced-draft technology with crossflow fill media and a coil bundle. It is built to handle 100 to 650 tons of capacity ranging from water to glycols, quench oils and plating solutions.
Key benefits of the cooler include fluid protection against contamination, reduced fouling and scaling tendencies, potentially lower system energy and maintenance costs, and valuable space conservation. SPX’s MH Fluid Cooler is the most efficient system on the market and your best choice for industrial and HVAC applications. By keeping the process fluid in a clean, closed loop, and combining the function of a cooling tower and heat exchanger into one system, the MH Fluid Cooler provides superior operational and maintenance benefits.

ColdBoost Technology
• Coil is continually wetted on the outside
• Water within the fluid cooler is recirculated and cooled by evaporation
• The fill/coil confi guration within the fluid cooler provides ideal temperature distribution
• Hot process fluid in at the bottom of the coil
• Cold process fluid out at the top of the coil
• Co-current flow of air and water over the coil
• Fluid paths maximize driving potential
Key Features
• Strategic coil location allows more circuits
• Up to 10% increase in performance within the same footprint compared to others
• Coil is easier to access and clean
• Thermal Equalizer between fill and coil
• TEFC fan motors
• Gravity distribution system is easier to inspect and clean