Relleno de película de contraflujo FB20
Descripción general
The offset vertical flutes provide directional changes in air and water flow to increase cooling and promote thermal efficiency while substantially reducing the occurrence of fouling.
FB20 clog-resistant film fill is constructed of fire-retardant PVC sheets bonded to form blocks of cooling media. The surface microstructure facilitates air/water mixing and increases the surface cooling area.
The offset vertical flutes provide directional changes in air and water flow to increase cooling and promote thermal efficiency while substantially reducing the occurrence of fouling.
Efficient thermal performance
Low maintenance
Withstands foot traffic
Resists erosion from water spray
Dado que el funcionamiento de la planta depende del rendimiento de su torre de enfriamiento, es importante seleccionar las piezas que se encuentren entre las de mayor calidad disponibles: piezas OEM de Marley.