Marley MD
Torre de enfriamiento de contraflujo
El Marley MD is a factory-assembled, counterflow cooling tower. For many HVAC and light industrial applications, this design requires less plan area and offers greater site placement flexibility than a comparable crossflow cooling tower. A broader box size selection and more design options have expanded the range of the versatile MD product line. New selections with anti-fouling film-type fill expand the MD’s applications to include process water with high solids content.
Back-to-back installation configurations for all models provide even more site placement adaptability. Optional mechanical access platforms are now available, whether factory assembled or field installed, that allow safe access to the mechanical system, water distribution system, fill and drift eliminators. The Marley MD is a CTI-certified, fully rated cooling tower for a wide range of flow and temperature requirements.
Asamblea
Marca: Marley
Configuración
Disponibilidad: En todo el mundo
Capacidad
(61-515 m3/hr)
Thermal Capacity: 89-756 tons
(391-3323 kW)
Certificaciones
Cumple con OSHA
APROBADO POR FM
Cumple con ASHRAE 90.1
Certificado Eurovent
Detalles
Unmatched Reliability
Heavy-duty construction, high-performance design, and our five-year mechanical warranty ensure consistent, fully rated cooling over a wide range of flow and temperature requirements.
Smaller Footprint
Induced-draft counterflow cooling tower design requires less plan area than crossflow cooling towers for many HVAC and light industrial duties. And because the cooling tower’s size typically results in less steel used, its reduced weight requires less support structure.
Low Energy Consumption
Induced-draft counterflow mechanical equipment minimizes the energy consumption by providing a lower fan energy requirement than centrifugal fan counterflow cooling towers.
Ease of Maintenance
SPX Cooling Technologies has worked hard to address the maintenance difficulties long associated with counterflow cooling towers. Our MD cooling tower provides larger access doors, easily removable block fill and other features that simplify maintenance.
Low Sound
The CTI-certified Marley MD cooling tower comes standard with our low-sound fan, suitable for most noise-sensitive situations. Multiple fan and attenuation options are available to meet more stringent sound requirements.
Independently Validated Sound Data
Las torres Marley son las solo paquete de torres de enfriamiento tested per CTI ATC-128 test code by third-party CTI-licensed test agents and certified acoustical engineers. MD sound levels are verificado independientemente para cumplir con los niveles de sonido publicados.
Superior Water Management
To address the “splash-out” problem typically found in other manufacturers’ counterflow cooling tower designs, SPX introduces an industry first: a triple-pass inlet louver that conserves water and improves winter operation.
FM Approval
For applications of two or more cells, the MD tower conforms to the FM Approval Standard for cooling towers, Class Number 4930.
Ventilador de alta eficiencia has wide-chord design for maximum efficiency at low fan tip speeds.
Cilindro del ventilador de entrada facilitada ensures full-area, low-turbulent airflow through the cylinder.
Spherical roller bearings are rated at an L10 life of 100,000 hours.
TEFC Fan Motor with a 1.15 service factor, variable torque and special insulation for cooling tower duty extends life cycle.
The MD air movement package including structural support is guaranteed against failure for five years.
SISTEMA DE DISTRIBUCIÓN DE AGUA
Pressurized spray system distributes water evenly over the fill.
Low-clog polypropylene nozzles deliver precise distribution of water over the fill area.
Marley MC thermoformed PVC film fill assembled into packs for easy removal and cleaning. Low-clog film fill also available for dirty water applications.
Marley XCEL drift eliminators limit drift losses to no more than 0.001% of the design flow rate.
ESTRUCTURA
Induced-draft counterflow design may require less plan area than crossflow cooling towers typically use.
Steel Construction is heavy mill galvanized steel construction standard. Series 300 stainless steel optional.
Montaje en fábrica ensures efficient field installation.
Triple-pass inlet louvers limit splash-out and eliminate sunlight from entering the cooling tower collection basin.
VALUE-ADDED OPTIONS
Accionamiento Geareducer Marley System 5 – Requires no oil changes for five full years, the lowest maintenance requirements in the industry. Fewer oil changes reduce waste stream and environmental impact. Independent tests prove Marley Geareducer is up to 12 dBA quieter than gearboxes used by other cooling tower manufacturers.
Lavabo de recogida de acero inoxidable soldado – For extra protection, all collection basin parts exposed to the circulating water (including structural members that project into the basin) and all basin options are heavy-gauge 300 series stainless steel.
Plataforma de puerta de acceso mecánica – The steel structure and bar grating are attached to and supported by the cooling tower, allowing access to the mechanical system, drift eliminators, distribution system and fill. Available factory assembled or for field installation.
Ultra Quiet fan – Wide-chord acoustic geometry fan maximizes efficiency while significantly reducing sound levels. Fan is constructed of lightweight and durable, corrosion and fire resistant marine grade aluminum.
Sound attenuation – Splash attenuation media installed in the collection basin reduces falling water noise effectively and economically. Fan outlet attenuation is also available.
Low-clog film fill – This option provides a higher degree of clog resistance for dirty water applications.
Basin sweeper piping – Factory-installed sweeper piping helps to limit dirt and debris buildup in the collection basin, augmenting system filtration.
Sistemas de control – Range in sophistication from standard fan starters and disconnects to Programmable Logic Controllers that work in conjunction with your building or process system.
Unidad de velocidad variable – Provides the ultimate in temperature control, energy management, sound control and mechanical equipment longevity.
Solid state water level control package – Monitors basin water level. Optional configurations include makeup, high water level alarm, low water level alarm, high- and low-level cutoffs, and electric basin heater cutoff.
Electric basin heater – A stainless steel electric immersion heater employs a magnetic contactor and solid-state circuit board to help prevent freezing during cold weather.
Gracias por su reciente compra a SPX Cooling Technologies, Inc. Apreciamos su negocio y esperamos servirle en el futuro.
Beneficios de registrar su producto SPX:
¡ESTÁS GARANTIZADO! Se verifica la instalación de su producto y se activa la garantía.
¡ESTÁS NOTIFICADO! Recibirá notificaciones inmediatas sobre información importante del producto y alertas de servicio.
¡ESTÁS INCLUIDO! Recibe invitaciones a eventos y programación educativa exclusiva, incluidos los talleres de mantenimiento de torres de School of Cool®.
¡TE OIMOS! Sus opiniones sobre nuestros productos, servicios, soporte técnico y programación se solicitan en encuestas de voz de los clientes.
Se aplicarán los términos de la garantía limitada de SPX Cooling Technologies. Para obtener detalles completos sobre la cobertura de su garantía, consulte el certificado de garantía incluido con su producto.
Complete el siguiente formulario para registrar su producto. Asegúrese de que la información proporcionada sea precisa: Todos los campos son obligatorios para registrar su producto.