Marley NX
Torre de enfriamiento de flujo cruzado
Detalles de producto:
Disponibilidad: APAC (Asia/Pacific)
Rango GPM: 440- 1369
Certificado CTI
121-788 tons per cell
Non-corrosive fiberglass
Certified low sound fans standard on all models
¿Qué es una torre de enfriamiento?
Marley NX Fiberglass cooling towers are fiberglass with galvanized steel sub-structure, field-erected, crossflow fill, designed to serve air conditioning and refrigeration systems as well as light to medium industrial process loads on clean water. It has been designed specifically for sound control and tonnage density and incorporates field-proven, industrial-quality components.
Vibration-Resistant Design
Decades of design and manufacturing experience allow Marley to engineer a sturdy, robust structure while minimizing operational vibration levels that could adversely impact efficiency and stability.
Long-Life Construction
Corrosion-resistant materials such as hot-dip galvanized steel and fiberglass ensure your NX cooling tower meets the high-demand needs of your HVAC and light industrial applications — plus outstanding value!
Certified Performance
Offering exceptional thermal performance, the NX cooling tower is certified by CTI (Cooling Technologies Institute). And since it’s a Marley, you can be confident it will provide you with years of reliable service.
Low Operating Cost
Thanks to Marley high-efficiency fill and fans, gravity-flow water distribution and active spray nozzles, and precision drive systems, the NX cooling tower offers maximized cooling with minimized power consumption.
All-Climate Flexibility
From blistering heat to icy cold and everything in between, the NX cooling tower is designed to meet the rigorous, changing, and varied climates of global markets, while providing simple maintenance.
Silencioso por diseño
All standard NX cooling towers are equipped with low sound fans. This in combination with zero-splash crossflow film-fill results in a line of cooling towers capable of meeting most noise limitations.
Air Movement Package
- High-Efficiency Fan strong aluminum alloy with adjustable-pitch blades and specialized TEAO motor
- Fan Guard welded heavy-gauge rods, hot-dip galvanized after fabrication
- Eased Inlet Fan Cylinder assures full-area, low- turbulent airflow through cylinder
- Durable Bearing Housing cast housing assures proper shaft alignment and minimizes belt slippage
Sistema de distribución de agua
- Marley MX Thermoformed PVC Film Fill designed to keep circulating water confined to fill area, maximize water contact with airflow, and minimize icing conditions
- High Performance Marley Spiral-Target Nozzles durable polypropylene design for easy maintenance and reduced clogging
- Simplified Flangeless Inlet a universal custom-fit piping outlet for easier adaptation to any pipe standard
- Gravity-Flow Distribution allows for easy, nonrestrictive maintenance while operating
Estructura
- Quality Materials utilizes FRP and hot-dip galvanized steel frame for added strength and fiberglass panels for superior corrosion resistance
- Crossflow Configuration makes maintenance simpler and safer than other designs
- Puerta de acceso grande allows safer, non-confining and more efficient visual inspections of cold water basin, internal structure, drift eliminators and mechanical equipment in the plenum area
- Field Assembled simplifies transportation to job sites
Gracias por su reciente compra a SPX Cooling Technologies, Inc. Apreciamos su negocio y esperamos servirle en el futuro.
Beneficios de registrar su producto SPX:
¡ESTÁS GARANTIZADO! Se verifica la instalación de su producto y se activa la garantía.
¡ESTÁS NOTIFICADO! Recibirá notificaciones inmediatas sobre información importante del producto y alertas de servicio.
¡ESTÁS INCLUIDO! Recibe invitaciones a eventos y programación educativa exclusiva, incluidos los talleres de mantenimiento de torres de School of Cool®.
¡TE OIMOS! Sus opiniones sobre nuestros productos, servicios, soporte técnico y programación se solicitan en encuestas de voz de los clientes.
Se aplicarán los términos de la garantía limitada de SPX Cooling Technologies. Para obtener detalles completos sobre la cobertura de su garantía, consulte el certificado de garantía incluido con su producto.
Complete el siguiente formulario para registrar su producto. Asegúrese de que la información proporcionada sea precisa: Todos los campos son obligatorios para registrar su producto.