Open For Business

featured-image

“Set It and Forget It” with Preassembled Mechanical Power Packs!

Building a new cooling tower? Replacing mechanical equipment within an existing unit? Take advantage of an efficient solution from SPX Cooling Technologies, your trusted source for cooling tower components. Marley now offers preassembled power packs that will eliminate handling of multiple mechanical component shipments. 

Additional benefits include:

  • Reduced field labor hours Potential labor savings of $25,000*
  • Reduced fork lift time
  • Simpler logistics
  • Alignment meets or exceeds CTI standards
  • Bundle pricing
  • All the advantages of the Marley Geareducer
  • All the advantages of the Marley HP7000 Fan
  • All the advantages of the Marley Comp-DS Driveshaft

*Savings based on an SPX construction estimate with reduction of 55 man hours per cell, at an estimated $50/hour labor rate over a 10-cell tower

Ready to lower labor rates and boost efficiency? 

  1. Request quote for package
  2. Marley quotes preassembled mechanical power pack that includes the following:
  3. Send purchase order
  4. Receive mechanical bundle, install fan blades and beams
  5. Set it and forget it! Marley components mean minimal maintenance and long service life.

*If desired, in offer, SPX can include a standard cooling tower rated motor or other as specified. Alternatively, SPX can install a customer-supplied motor at our Olathe, KS manufacturing plant.

Marley Parts. The Proof Is In Performance.

When your maintenance and repair projects demand quality and reliability, you can count on Marley’s precision-engineered cooling tower components

 

Download the Marley FEP Parts Price Catalog Brochure  Download the Marley M Series Geareducer Brochure

Questions? Contact Jake Bonkowski or Dennis Schnell, or call 1-800-4-Marley.

Top

Marley Cooling Tower Parts