Most Recently Added or Changed

  • Seismic Loads

    Technical Papers

    Like many large structures, cooling towers undergo seismic forces that need to be considered during design. However, many of the principles surrounding seismic loads are foreign to professionals of the cooling tower industry.

    English (North America)
  • Vibration Isolators

    Technical Papers

    Vibration isolators are used with cooling towers as a method to reduce the transmission of vibration, produced by rotating mechanical equipment or water flow, into or within a building structure.

    English (North America)
  • Pump Flow vs Gravity Flow

    Technical Papers

    Is the cooling tower operating on pump flow or gravity flow? This question is often misunderstood and sometimes results in hydraulic or scope issues that could have been easily avoided.

    English (North America)
  • Side Equalizer Design

    Technical Papers

    Side equalizers are sometimes used to save on piping costs and/or save on space requirements for equalizer piping. While side equalizers can help balance water levels between cells their capability is very limited.

    English (North America)
  • Cooling Tower Long Term Storage

    Technical Papers

    When placing a cooling tower into long term storage (generally considered one month or longer) there are some basic but critical maintenance steps. Completing the steps ensures the tower will be ready to perform as designed when the cooling season arrives.

    English (North America)
  • Motor Space Heater

    Technical Papers

    The space heater keeps the internal temperature of the motor above the ambient dew point while the motor is OFF. The heater helps to prevent condensation from forming inside the motor which can be damaging to motor windings, bearings and electrical connections.

    English (North America)
  • M Series Geareducer Case Study - Buck Station

    Corporate Publications

    To decrease existing vibration issues, the M1713 Marley Geareducer gearbox was selected as a simple, drop-in replacement for the existing Amarillo 1713. Installation of new Marley Geareducer gearbox was uncomplicated and provided the customer with a cost-effective and reliable solution.

    English (North America)
  • Marley MD Everest - Heavy Industrial Applications

    When SPX Cooling Technologies engineers began their quest to design a new counterflow cooling tower, they were challenged to reach new heights in cooling performance. Equally important was their mission to create a solution that would greatly simplify and speed factory fabrication, delivery and field assembly. The result is the Marley® MD Everest,™ a cooling tower that has unparalleled customer advantages. The MD Everest’s unique design utilizes preassembled modules with fewer components, delivers to the jobsite up to 60% sooner and installs up to 80% faster than field-erected cooling towers.

  • Marley V Tech Adiabatic Fluid Cooler

    Brochures

    The Marley V Tech Adiabatic Fluid Cooler enhances the utility of an air cooled system with the efficiency boost of a wet system during peak conditions, providing lower energy usage and smaller footprint than an air cooled fluid cooler and lower site water usage than an evaporative fluid cooler.

    English (North America)
  • M Series 1311 Engineering Data and Specifications

    Engineering Data, Specifications

    M Series 1311 Engineering Data and Specifications

    English (North America)
Top

Marley Cooling Tower Parts