Most Recently Added or Changed

  • LCA Certificate

    Technical Papers

    Legionella Control Association Certificate of Registration

    English (UK)
  • Marley NC Everest - HVAC Applications

    Brochures

    SPX Cooling Technologies embarked on a mission to design a cooling tower like no other in the world. The result, the Marley NC Everest, provides epic customer advantages, including 50% greater cooling capacity, higher energy savings, fewer components and lower maintenance costs.

    English (North America), Chinese
  • Marley NC Everest - Heavy Industrial Applications

    Brochures

    The Marley NC Everest Cooling Tower deserves careful consideration for today’s chemical, oil and gas plants, power generation plants and other industrial cooling applications. Whether designing a new plant or replacing an aging traditional field-erected cooling tower, the NC Everest’s pre-assembled crossflow design offers significant advantages, including faster delivery and installation coupled with up to 50% more cooling capacity per cell and 20% reduction in pump energy.

    English (North America), Chinese
  • Recold Vector Adiabatic Cooling System

    Brochures

    The Recold Vector Adiabatic Cooling System enhances the utility of an air cooled system with the efficiency boost of a wet system during peak conditions, providing lower energy usage and smaller footprint than an air cooled condenser and lower site water usage than an evaporative condenser.

    English (North America)
  • VC25 Counterflow Splash Fill

    Brochures

    VC25 clog-resistant splash fill is constructed of polypropylene sheets mechanically assembled without the use of adhesives to form blocks of cooling media.

    English (North America)
  • NC20 Counterflow Splash Fill

    Brochures

    NC20 clog-resistant splash fill is constructed of polypropylene sheets mechanically assembled without the use of adhesives to form blocks of cooling media.

    English (North America)
  • FB20MA Counterflow Fill

    Brochures

    Marley FB20MA clog-resistant film fill is constructed of fire-retardant PVC sheets mechanically assembled without the use of adhesives to form blocks of cooling media.

    English (North America)
  • DT Fluid Cooler Brochure

    Brochures

    The Marley DT Fluid Cooler is an induced-draft counterflow fluid cooler. Its closed-circuit design keeps the process fluid in a clean closed loop. And it offers more dry operation flexibility than fill/coil hybrid coolers.

    English (North America)
  • Marley Insight - 301L Stainless Steel

    Brochures

    Stainless steel, as an alternative to galvanized steel, has found widespread use in wet cooling equipment due to its excellent mechanical properties combined with its superior corrosion resistance.

    English (North America)
  • Marley Insight - Direct Drive Fan Motor

    Brochures

    Since 2011, SPX Cooling Technologies, Inc. has offered permanent magnet motors to meet our cooling tower customers’ direct drives requirements.

    English (North America)
Top