featured-image
FOR IMMEDIATE RELEASE

Contact: Kristin Nugent
McNeil, Gray & Rice
617-367-0100, ext. 148
.(JavaScript must be enabled to view this email address)

Overland Park, KS SPX Cooling Technologies, Inc., a full-line, full-service industry leader in the design and manufacture of evaporative and air-cooled heat exchangers, announces the Marley® CP fiberglass, induced draft, counterflow cooling tower, designed for space- and sound-sensitive applications. The CP tower features a stainless steel structure and fiberglass reinforced polyester (FRP) casing, which provides a strong, corrosion-resistant assembly.  The Marley CP cooling tower is factory-assembled or ships in modules for easier field assembly.

The tower has a wide range of heat transfer fill media available to accommodate clean to very dirty water applications.  Designed for the stringent requirements of industrial markets, the tower can withstand water temperatures up to 176oF (80oC).  The Marley CP tower provides a capacity bridge between factory-assembled towers and larger, field-erected towers.

All models feature an integral gear drive system and are available with low sound fan options. Triple-pass honeycomb air inlet louvers minimize freezing risk and reduce water loss from splash. Towers can be installed in a concrete basin, or an FRP basin can be provided. The counterflow design offers easy access to the collection basin from all sides. Multi-cell towers can be installed in-line or in a variety of back-to-back configurations.

For more information on the Marley CP cooling tower, visit http://spxcooling.com/products/marley-cp-counterflow-fiberglass-cooling-tower.



Top

Marley Parts and Support
1-800-4-MARLEY | 913-707-4631 (After Hours Emergency)

Upload a photo (optional)