featured-image
FOR IMMEDIATE RELEASE Contact: Kristin Nugent McNeil, Gray & Rice 617-367-0100, ext. 148 kristin.nugent@mgr1.com

Overland Park, KS SPX Cooling Technologies, Inc., a full-line, full-service industry leader in the design and manufacture of evaporative and air-cooled heat exchangers, announces the new Marley LW Fluid Cooler, an induced-draft counterflow closed-circuit fluid cooler. The new fluid cooler design incorporates patent-pending heat transfer technology, a lower height to address local code restrictions and other significant installation and maintenance advantages.

The Marley LW Fluid Cooler is a closed-circuit design which keeps the process fluid in a clean closed loop. Copper heat transfer coils offer corrosion resistance and greater thermal efficiency which contribute to the LW’s compact equipment size, lower weight and long service life. The copper coils are also bacteriostatic, recyclable and require less process fluid volume.

With standard unit heights less than 10.5 feet, the Marley LW Fluid Cooler meets many code height requirements and offers advantages for rooftop installations where low visibility is important. Other significant installation advantages include single-piece installation, single-point power connection, factory-installed controls, and factory wiring and testing. Operational benefits include electronically commutated (EC) direct drive fans requiring no routine maintenance, a low-clog spray system and multiple doors that allow access to interior components without tools.

The Marley LW Fluid Cooler is well-suited for heating, ventilation and air conditioning (HVAC) applications, including water-source heat pumps for commercial buildings and multi-unit residential high-rises, water-cooled variable refrigerant flow (VRF) and skid-mounted systems. It is also an excellent fit for industrial applications such as compressor, machine jacket and special fluid cooling. The Marley LW Fluid Cooler is a viable option for specifications calling out heat rejection duties less than 200 tons, counterflow fluid coolers, outdoor forced-draft fluid cooler replacement, lower height or weight requirements or redundancy restrictions.

Nominal footprints available include 4-feet by 12-feet and 8-feet by 12-feet, with cooling capacity ranging from 34 to 107 nominal tons and flow ranges from 40 to 1200 gallons per minute per cell. Multiple coil configurations are available. Thermal performance of the Marley LW Fluid Cooler is certified by the Cooling Technologies Institute (CTI). It is assembled in the SPX plant located in Brea, California. For more information on the new Marley LW Fluid Cooler, visit http://spxcooling.com/products/detail/marley-lw-fluid-cooler



Top