featured-image
FOR IMMEDIATE RELEASE Contact: Kristin Nugent McNeil, Gray & Rice 617-367-0100, ext. 148 kristin.nugent@mgr1.com

Overland Park, KS - SPX Cooling Technologies, Inc., a full-line, full-service industry leader in the design and manufacture of cooling towers and other specialized heat exchangers, announces the Recold Vector™ Adiabatic Cooling System, for halocarbon refrigerant condensing or CO2 gas cooling applications in supermarket refrigeration systems. The Recold Vector provides lower energy usage and a smaller footprint than an air-cooled condenser and up to 60 percent or more reduction in site water usage compared to an evaporative condenser. Designed as a once-through system, the Recold Vector Adiabatic Cooling System minimizes water treatment requirements.

With a condensing capacity of 25-295 tons and a CO2 gas cooling capacity of 32-372 tons, the Recold Vector system enhances the utility of an air-cooled system with the efficiency boost of a wet system during peak conditions. Evaporative pads precool air only on peak days and coils remain dry to maintain efficiency and life expectancy. Electronically commutated (EC) motors help ensure reliable and efficient operation.

The Recold Vector system is equipped with the HydroBLU energy management control system featuring automatic motor programming and either standalone or remote interface control. The control system can be used with setpoint changeover and/or a nighttime limiter. Operational and fault signaling, remote monitoring capabilities, and bypass operations are all provided.

The integral water distribution system provides even water distribution across the cooling pads’ entire surface area, minimizing dry spots. With their fluted angles, the pads direct water flow towards their air inlet side, where most evaporation takes place. A certain amount of water is not evaporated, which helps to continuously rinse the pads. This minimizes inlet scaling and clogging and reduces dirt accumulation on the heat exchanger’s finned surface area.

For more information, visit the Recold Vector Adiabatic Cooling System product page.



Top