Overland Park, Kan. – SPX Cooling Technologies, Inc., a full-line, full-service industry leader in the design and manufacture of cooling towers and other specialized heat exchangers, introduces the Marley MBX EZ Pack Fill, high-performing fill that provides easy handling and assembly for faster installations. Specifically designed for fill replacement projects, the polyvinyl chloride (PVC) pack fill delivers to the job site in two pieces and is bottom-supported.
MBX EZ Pack fill is available in various height dimensions and air travels (from 48-60 inches), stackable in modular towers, adaptable for various slope conditions, and easy for the contractor to store and cut to size. The steel bottom support that accompanies the MBX EZ Pack fill arrives unassembled for ease of handling. Hardware is not required to install the steel bottom support, and it includes retainers and air seals, allowing easy cleaning under the fill.
Thermoformed from inert PVC for long service life and minimal maintenance, the MBX EZ Pack fill incorporates highly efficient cellular drift eliminators, which are integrally molded into the fill sheets. These eliminators may reduce drift emissions from the tower by a factor of 10 or more. Louvers are also integrally molded within the fill sheets to help prevent water from escaping and ensure precise air distribution throughout wide variations in airflow.
MBX EZ Pack fill is easy for contractors to carry, stack and install in a cooling tower, and eliminates the need for structural supports. For more information, visit http://spxcooling.com/parts/marley-mbx-ez-pack-fill.