AAFNCS Counterflow Film Fill
OVERVIEW Marley's AAFNCS™ anti-fouling film type fill consists of thermoformed corrugated sheets made of rigid polyvinyl chloride (PVC), impervious to decay, fungus and biological attack. The sheets are bonded to form modules which can be dimensioned to fit any application.
 

DETAILS

AAFNCS anti-fouling film type fill consists of thermoformed corrugated sheets made of rigid polyvinyl chloride (PVC), impervious to decay, fungus and biological attack. The sheets are bonded to form modules which can be dimensioned to fit any application.

AAFNCS fill combines properties related to a media’s ability to allow substances to migrate through it, while maintaining thermal efficiency— this then allows for the use of film fill where fouling risks occur.

Each module consists of vertically channeled flat and corrugated surfaces, which essentially avoids contact between the sheets, thus eliminating water concentration. The horizontal corrugations and their location within the sheet promote optimum mixing of air and water. The flutes in the AAFNCS fill are vertically and aerodynamically shaped resulting in a reduction of pressure drop.



  • Vertical-flute film fill

  • Efficient thermal performance

  • Low clog design

  • Low maintenance

  • Withstands foot traffic

  • Resists erosion from water spray

SPX COOLING Parts

Genuine Marley OEM parts are precision-engineered to provide you with a reliable product. While other suppliers may offer parts at an initial savings, you risk lowering performance — and losing FM and CTI ratings. Marley OEM parts provide the durability you can trust because we design and manufacture them exclusively for cooling towers.

With plant operation relying on your cooling tower performance, it’s important to select the parts that are among the highest quality available — Marley OEM parts.

Top

Marley Parts and Support
1-800-4-MARLEY | 913-707-4631 (After Hours Emergency)

Upload a photo (optional)