Marley MBX EZ Pack Fill
OVERVIEW Marley MBX EZ Pack film fill is a high-performing, bottom-supported PVC crossflow pack fill with integral louvers and drift eliminators, specifically designed for fill replacement projects. The contractor-friendly fill design makes installation fast and easy without requiring major tower modifications.
 

DETAILS

The EZ Pack film fill incorporates highly efficient cellular drift eliminators, which are integrally molded into the fill sheets. These eliminators may reduce drift emissions from the tower by a factor of 10 or more. Louvers are also integrally molded within the fill sheets, preventing water from escaping and ensuring precise air distribution throughout wide variations in airflow.

MBX EZ Pack fill is available from the factory in various heights and air travels from 48” to 60”. It can be stocked and modified on-site for the exact air travel and height dimensions needed for crossflow cooling towers – regardless of tower age or manufacturer. Retrofit kits include fill packs and steel supports that require no hardware. MBX EZ Pack fill is stackable for use in modular towers, eliminating the need for mid-level structures.

MBX fill is thermoformed from inert PVC for long service life and minimal maintenance. The PVC has a flame spread rating of 25 or less per ASTM-84 and is considered self-extinguishing.

 

SPX COOLING Parts

Genuine Marley OEM parts are precision-engineered to provide you with a reliable product. While other suppliers may offer parts at an initial savings, you risk lowering performance — and losing FM and CTI ratings. Marley OEM parts provide the durability you can trust because we design and manufacture them exclusively for cooling towers.

With plant operation relying on your cooling tower performance, it’s important to select the parts that are among the highest quality available — Marley OEM parts.



Featured Video:

Marley MBX EZ Pack Fill
  • Easily adapted in the field to various air travels and fill heights

  • High Performance

  • Bottom supported crossflow film fill design

  • Integral louvers

  • Integral triple-pass eliminators

  • Flame spread rating of 25 or less per ASTM-84

Top

Marley Cooling Tower Parts