Permagrid Counterflow Splash Fill
OVERVIEW Permagrid ceramic tile fill is the most durable fill in the industry with a guaranteed minimum of 25 years of service.


Molded from domestic clay to strict specifications, the clay is heat fired to create a fill that is immune to traditional fill deterioration problems. This tile fill exhibits low water absorption such that it will withstand extreme freeze-thaw environments common in cold weather climates or free-cooling applications.

Characterized by large openings, Permagrid® tile is an excellent performer in the high-solid contents environment of dirty water applications. Permagrid is set without mortar, adhesive or mechanical connections so no regular maintenance is necessary. The installed system is placed in a pattern designed to provide optimal thermal performance.


Genuine Marley OEM parts are precision-engineered to provide you with a reliable product. While other suppliers may offer parts at an initial savings, you risk lowering performance — and losing FM and CTI ratings. Marley OEM parts provide the durability you can trust because we design and manufacture them exclusively for cooling towers.

With plant operation relying on your cooling tower performance, it’s important to select the parts that are among the highest quality available — Marley OEM parts.

  • Extremely durable

  • High temperature capability

  • Maintenance free

  • Extreme freeze-thaw capability


Marley Cooling Tower Parts