Spiral-Target Crossflow Nozzle
OVERVIEW The Marley Spiral Target nozzle is an injection molded polypropylene unit consisting of two parts—the main body with integral target diffuser and a snap-on insert or orifice cap.


The orifice cap is available in 13 diameters ranging from .362 through 1.099. This amount of flexibility allows for a wide range of adjustment in water flow rates and basin water levels.

The Spiral Target nozzle is available in three lengths. The 2.625 nozzle is used on wood, steel, and fiberglass cooling towers where basin support structure does not obstruct the release of water. The 4.875 nozzle is used on larger industrial wood and concrete cooling towers and on applications where clogging might be a concern. The 6.875 nozzle is used on towers where the release of the water has to clear obstructions within the tower structure.

In every application the target portion of the nozzle should be located at the correct distance above the top of the cooling tower fill to obtain maximum water distribution over the fill area.


Genuine Marley OEM parts are precision-engineered to provide you with a reliable product. While other suppliers may offer parts at an initial savings, you risk lowering performance — and losing FM and CTI ratings. Marley OEM parts provide the durability you can trust because we design and manufacture them exclusively for cooling towers.

With plant operation relying on your cooling tower performance, it’s important to select the parts that are among the highest quality available — Marley OEM parts.

  • Patented design orifice

  • The standard in crossflow nozzle design

  • Available in 3 lengths to fit virtually every structural configuration

  • 13 orifice diameters available for optimum performance adjustments

  • No moving parts

  • Wide range of adjustments in water flow rate


Marley Cooling Tower Parts