Flash Crossflow  Fill
OVERVIEW Marley Flash™ Fill combines modules of PVC film fill with splash fill to optimize the thermal performance of your cooling tower. Film fill modules are installed in a staggered pattern from the hot water distribution basin at the air inlet face descending diagonally to the eliminator face at the cold water collection basin.
 

DETAILS

Strategically locating high-performance film fill modules within your crossflow splash fill cooling tower can significantly upgrade the thermal performance without costly structural and mechanical equipment modifications.
 
Marley Flash Fill combines modules of PVC film fill with splash fill to optimize the thermal performance of your cooling tower. Film fill modules are installed in a staggered pattern from the hot water distribution basin at the air inlet face descending diagonally to the eliminator face at the cold water collection basin. This configuration utilizes the excellent heat transfer efficiency of film fill while maintaining a pressure drop that is only incrementally higher than a typical splash fill configuration.

This patented design enables us to offer the cooling tower owner significant performance improvement without a change in tower plan area, plus the potential reuse of the existing splash fill and grids. Marley construction crews can even install Flash Fill on-the-fly one cell at a time.



  • Significant performance increase

  • Patented

  • Reuse existing splash fill and grids

  • No increase in footprint

SPX COOLING Parts

Genuine Marley OEM parts are precision-engineered to provide you with a reliable product. While other suppliers may offer parts at an initial savings, you risk lowering performance — and losing FM and CTI ratings. Marley OEM parts provide the durability you can trust because we design and manufacture them exclusively for cooling towers.

With plant operation relying on your cooling tower performance, it’s important to select the parts that are among the highest quality available — Marley OEM parts.

Top