GridLoc Splash-Fill Support
OVERVIEW GridLoc splash-fill support is a polypropylene injection molded support for use in crossflow towers. The GridLoc design has a pair of integral, opposing, downward sloping splash bar grips attached to the vertical strands in each window to secure splash bars. The lower horizontal strand has a short pair of vertical nubs to center splash bars and provide a nonabrasive support that eliminates the need for bench supports.
 

DETAILS

The GridLoc design has a molded in shelf support at the top of the grid for attaching the grid to the structural members. The grid can be either nailed or screwed to the support member to avoid movement of the grid in the horizontal plane.

The typical GridLoc arrangement will be in 4’ x 6’ bays with bars parallel to air flow. The nominal window opening for bar spacing is 4” horizontal by 8” vertical. The GridLoc splash bar grips are compatible with many Marley splash bar designs as well as commercially available bars. GridLoc will retrofit on historic Marley towers.



SPX COOLING Parts

Genuine Marley OEM parts are precision-engineered to provide you with a reliable product. While other suppliers may offer parts at an initial savings, you risk lowering performance — and losing FM and CTI ratings. Marley OEM parts provide the durability you can trust because we design and manufacture them exclusively for cooling towers.

With plant operation relying on your cooling tower performance, it’s important to select the parts that are among the highest quality available — Marley OEM parts.

Top