MC120S Counterflow Film Fill

Cooling Tower Parts
Brand: Marley | Product Type: Cooling Tower Parts
MC120S Counterflow Film Fill

Overview

Marley MC120S™ is a high performance film fill system designed for factory-assembled counterflow towers offering you several distinct advantages.
Proof In Performance
Marley MC120 is a high performance film fill system designed for factory-assembled counterflow towers where 12” air travel height logs and a 1⁄2” offset in length of adjacent sheets (staggered bottom) are required.

Textured crossed corrugations provide the surface area and turbulence to develop efficient heat transfer. The corrugations inherently establish uniform fill sheet spacing at 0.45”.

Log packs are nominally 12” in air travel height and 12” deep. Normal pack length is 72” but pack are available up to 120”. Maximum air travel height is 72”.

Packs have a 1⁄2” staggered edge on the air inlet side of the pack that enhances performance and air distribution.

  Ideal replacement for Marley MC47 counterflow fill and competitive products with similar fill sheet spacing
  High-performance design
  Bottom supported
  Requires minimum number of supports
  Log configuration
Genuine Marley OEM parts are precision-engineered to provide you with a reliable product. While other suppliers may offer parts at an initial savings, you risk lowering performance — and losing FM and CTI ratings. Marley OEM parts provide the durability you can trust because we design and manufacture them exclusively for cooling towers.

With plant operation relying on your cooling tower performance, it’s important to select the parts that are among the highest quality available — Marley OEM parts.

en_US