TrickleBloc Counterflow Splash Fill
OVERVIEW Marley's patented TrickleBloc clog-resistant splash fill is comprised of extruded polypropylene cylinders, heat-fused to form blocks of splash media. The open weave of the vertical cylinders provides even water flow and promotes thermal efficiency. The lattice design promotes splashing to help facilitate self-cleaning.
 

DETAILS

Unique extruded heat-fused polypropylene design
Counterflow splash fill



  • High Performance

  • High density counterflow design

  • Withstands foot traffic

  • Unique extruded heat-fused polypropylene design

SPX COOLING Parts

Genuine Marley OEM parts are precision-engineered to provide you with a reliable product. While other suppliers may offer parts at an initial savings, you risk lowering performance — and losing FM and CTI ratings. Marley OEM parts provide the durability you can trust because we design and manufacture them exclusively for cooling towers.

With plant operation relying on your cooling tower performance, it’s important to select the parts that are among the highest quality available — Marley OEM parts.

Top

Marley Parts and Support
1-800-4-MARLEY | 913-707-4631 (After Hours Emergency)

Upload a photo (optional)