Factory Assembled


The Recold LC Evaporative Condenser is an induced-draft counterflow evaporative condenser with patent-pending heat transfer technology. Its unique design reduces refrigerant charge up to 40 percent and lowers fan energy consumption by up to 50 percent compared to conventional evaporative condensers, while offering installation and maintenance advantages.

The Recold LC is well-suited for condensing halogenated refrigerants in supermarket refrigeration systems, small refrigerated warehouses and modular HVAC applications.

Installation Advantages
With standard unit heights less than 10.5 feet, the Recold LC Evaporative Condenser meets many municipal code height requirements and offers advantages for rooftop installations where low visibility is important. Other benefits include single-piece installation, single-point power connection, factory-installed controls, and factory wiring and testing.

Copper Heat Exchange Coil
Copper heat transfer coils resist corrosion and offer greater thermal efficiency, which contribute to the LC Evaporative Condenser’s compact footprint and long service life. With 30-40 percent lighter weight than comparable galvanized steel coils, the copper coils are also bacteriostatic, recyclable, require less refrigerant charge, and are easily circuited to accommodate multiple rack systems.

Clog-Resistant Water Distribution System
Large 1-7/8” orifice spray nozzles help prevent debris build-up and clogging.

EC Direct Drive Fans
High-efficiency, low-sound electronically commutated motors with direct drive airfoil impellers require no routine maintenance. Integral speed control eliminates the need for an external variable speed drive.

Multiple Access Doors
Six to 10 gasketless doors per cell can conveniently be removed for access to interior components, such as the spray, coil and fill compartments.

Robust Construction
As a standard, the LC Evaporative Condenser includes a bolted stainless steel collection basin. All collection basin and air inlet parts exposed to circulating water, including coil supports, attaching hardware and optional basin components, are heavy-gauge series 300 stainless steel. Heavy-mill galvanized steel comprises the balance of the tower structure and mechanical supports.

PVC Air Inlet Louvers
PVC air inlet louvers restrict splashout and offer easy access to the collection basin from all sides.

PVC Drift Eliminators
High-efficiency, triple-pass PVC eliminators limit drift and are removable for inspection.  




1. Refrigerant vapor enters the heat transfer coil and is condensed to a liquid as heat is removed.

2. Recirculating water is pumped from the collection basin to the pressurized distribution system and is distributed over the coils.

3. Recirculating water flows over the outside of the coil tubes, removes heat from the refrigerant, and flows onto the fill media below the coil.

4. Air induced through the condenser evaporates a small portion of the recirculating water, rejecting heat to the atmosphere.


  • Availability: North America
  • 80-371 nominal tons per cell

  • ASHRAE 90.1 compliant

  • California Title 24 compliant

  • OSHA compliant

  • Quiet EC fans with integral VSD on all models

  • Copper heat transfer coil standard

  • Low-clog spray system

  • Triple pass drift eliminators

  • 5-year mechanical warranty


From factory assembled systems for HVAC applications to field erected towers for power and industrial operations, SPX Cooling Technologies can help you realize greater productivity and efficiency.


Marley Cooling Tower Parts