Factory Assembled

OVERVIEW

The NCWD is an innovative, patented factory assembled hybrid cooling tower designed specifically for plume reduction.

SPX Cooling Technologies has extensive experience designing and constructing hybrid cooling towers globally. Efficient cold water temperatures are achieved with reduced visible plume, similar to dry cooling systems.

Principles of Hybrid (Wet/Dry) Cooling
A hybrid cooling tower functions in principle like a wet cooling tower. An additional dry section installed in the upper part of the cooling tower reduces visible plume by heating wet air coming from the rain zone.

Our engineers and thermo-hydraulic specialists are experienced in the design and construction heat exchangers and the wet cooling equipment to ensure reliable continuous functioning of the cooling tower.

The unique design of the NCWD with high single-cell capacity, allows for the same tonnage as series path cooling towers, but with up to 40% less operating weight and up to 44% lower power consumption 



  • Availability: Worldwide
  • GPM Range: 1180 - 3100
  • Designed to abate plume at lower temperatures with the same amount of humidity

  • Designed for one-third to one-fifth the visible plume versus series path designs based on a percentage of year with plume and ASHRAE weather data

  • Up to 20% water savings when running coil section versus standard cooling tower

SPX COOLING PRODUCTS

From factory assembled systems for HVAC applications, to field erected towers for power and industrial operations, SPX Cooling Technologies can help you realize greater productivity and efficiency.

Top

Marley Parts and Support
1-800-4-MARLEY | 913-707-4631 (After Hours Emergency)

Upload a photo (optional)