• Marley MVC20 Counterflow Film Fill

    library | Brochures

    MVC20 is a high-performance anti-fouling film type fill which is formed in modules which can be dimensioned to fit any application.

  • Marley MC120S Counterflow Film Fill

    library | Brochures

    MC120S is a high performance film fill system designed for factory assembled counterflow towers offering several distinct advantages.

  • Marley-Ceramic Permagrid® Counterflow Splash Fill

    library | Brochures

    Ceramic™ Permagrid tile fill is the most durable fill in the industry with a guaranteed minimum of 25 years of service. Molded from domestic clay to strict specifications, the clay is heat fired to create a fill that is immune to traditional

  • Marley Ladder Crossflow Splash Fill

    library | Brochures

    The ladder configuration provides highly efficient water breakup to develop excellent heat transfer with low resistance to airflow. The horizontal spacing between ladders is variable to meet thermal performance requirements.

  • Weighing In On Counterflow Film Fill

    library | Technical Papers

    Fouling, as defined for cooling tower fill media, is the process of deposition of foreign matter, including biogrowth, on the heat exchange surface—in this case the plastic film water flow area. In many water chemistries and treatment systems,

  • MX625 Crossflow Film Fill

    library | Brochures

    Marley MX625 is a hanging film type cooling tower fill which spreads the water into a thin film, flowing over large vertical surfaces, promoting maximum exposure to air flow.

  • Marley Flash Crossflow Fill

    library | Brochures

    Marley Flash Fill combines modules of PVC film fill with splash fill to optimize the thermal performance of your cooling tower.

  • DF381 Counterflow Film Fill

    parts

    DF381 is a film fill system designed to significantly reduce the risk of biological fouling without sacrificing high-performance heat transfer. DF381 is a bottom supported lowclog log fill

Top