Recold V Tech

Adiabatic Cooling System

Brand: Recold | Product Type: Adiabatic Cooling System

Recold V Tech
Recold V Tech Adiabatic Cooler
Recold V Tech Adiabatic Cooler

Product Details:

 Availability: U.S. | Unit Sizes: 1 – 8 fans  Applications: Halocarbon Refrigerant Condensing, CO2 Gas Cooling  Capacity – Condensing: 25-295 Tons  Capacity – CO2 Cooling: 32-372 Tons  Induced draft, vertical discharge  Fans: Direct drive airfoil impellers  Motors: Electronically commutated  Nominal Width: 4 feet  Nominal Length: 4 feet – 32 feet  Nominal Height: 5 feet, 8 inches  Coil Construction: Cu tube/Al fin; SS tube/Al fin; epoxy coated option  Rigging: Built-in lifting eyes  Mounting: Heavy-duty rigid foot mount

For halocarbon refrigerant condensing or CO2 gas cooling applications in supermarket refrigeration systems. 

PLOT YOUR COURSE TO SUSTAINABILITY The Recold V Tech Adiabatic Cooling System enhances the utility of an air cooled system with the efficiency boost of a wet system during peak conditions, providing lower energy usage and smaller footprint than an air cooled condenser and lower site water usage than an evaporative condenser.
  • EC motors ensure reliable and efficient operation
  • Integral energy management system monitors and regulates fan speed
  • Water usage reduced up to 60% or more vs. evaporative condenser
  • Evaporative pads precool air only on peak days
  • Coils remain dry to maintain efficiency and life expectancy
  • Most applications do not require supplemental water treatment
ENERGY MANAGEMENT CONTROL SYSTEM
  • Plug and play system with automatic motor programming
  • Standalone or remote interface control
  • Setpoint changeover and/or nighttime limiter
  • Operational and fault signaling
  • Remote monitoring
  • Bypass operation
WATER DISTRIBUTION SYSTEM
The system provides even water distribution across the entire surface area of the cooling pads to minimize dry spots. The pad’s fluted angles direct water flow towards the air inlet side of the pad where most evaporation takes place. A targeted amount of water is not evaporated, helping to continuously rinse the pads, minimizing scaling and clogging of the inlet from atmospheric dust. This also minimizes the accumulation of dirt on the finned surface area of the heat exchanger. The Recold V Tech Adiabatic Cooling System’s highly-engineered metered water distribution system minimizes water treatment requirements.