SGS STC Series Twin Unit Cooler
Industrial Evaporator
Product Details:
Availability: North America | Tonnage range: 1 – 40 tons
Motor hp range: 1/3 – 2hp
Two fan speeds: 850, 1140 rpm
Three fan diameters: 24”, 30”, 36”
All motors wired into single terminal block
Motors include an automatically resetting thermal overload switch
A rundown of coil material options
SGS REFRIGERATION, INC.
827 W. Progress Dr.
Dixon, IL 61021
630-269-9528
spxcooling.com/sgs-refrigeration
IREP
1540 NE 95th St
Seattle, WA 98115
206-941-8095
www.irepcold.com
PFISTER & ASSOCIATES
140 Schooner Ln.
Barrington, IL 60010
847-842-8787
pfisternh3.com
COOL REFRIGERATION SYSTEMS & SOLUTIONS, LLC
38 South Potomac St
Hagerstown, MD 21740
240-420-1966
www.coolrefrig.com
RELIANT SALES, INC.
18956 Freeport Dr
Montgomery, TX 77356
936-582-1160
reliant-sales.com
MIDWEST MECHANICAL SOLUTIONS
8125 Lewis Road
Golden Valley, MN 55427
952-905-6038
mmsus.com
LATIN AMERICA: FROZTEC
11271 Interchange Circle South
Miramar, FL
954 499 1546
froztec.com
CANADA: INTERCOOL REFRIGERATION LIMITED
P.O. Box 1084 Station B, Mississauga, Ontario Canada L4Y 3W4
905 624 2665
jandrews@intercool.ca