Alpha III Crossflow Splash Fill

Cooling Tower Parts
Brand: Marley | Product Type: Cooling Tower Parts
Alpha III Crossflow Splash Fill

Overview

Alpha III fill (also knows as Alpha III Wing Foot) will increase cooling tower thermal performance capacity vs. wood lath in industrial towers.

Variable fill bar spacing is available to provide the required thermal performance.

Proof In Performance
Alpha III fill (also known as Alpha III Wing Foot) will increase cooling tower thermal performance capacity vs. wood lath in industrial towers.  Variable fill bar spacing is available to provide the required thermal performance.

Alpha III fill bars are corrosion resistant PVC extrusions which are supported by FRP (fiberglass reinforced polyester) grids.

FRP fill grids are extremely inert and tough. Each fill bar is firmly attached to the FRP grid to prevent premature wear on either the grid or the fill bars. The fill bars are designed to prevent sagging, even after prolonged exposure to a cooling tower environment.

Alpha III is a direct replacement for many types of wood lath and ACB fill. The FRP grid can be manufactured to fit virtually any cooling tower regardless of its age or manufacturer.

The rounded upper surface of the fill bars and the smooth surface finish facilitate cleaning.

  High performance
  Heavy duty
  Easy cleaning
  Direct replacement for wood lathe and ACB fill
Genuine Marley OEM parts are precision-engineered to provide you with a reliable product. While other suppliers may offer parts at an initial savings, you risk lowering performance — and losing FM and CTI ratings. Marley OEM parts provide the durability you can trust because we design and manufacture them exclusively for cooling towers.

With plant operation relying on your cooling tower performance, it’s important to select the parts that are among the highest quality available — Marley OEM parts.

en_US