MBX Crossflow-Folienfüllung
Überblick
This fill will make installation easier and faster, while at the same time offering great cooling efficiency without major tower modifications.
Louvers are also integrally molded within the fill sheets preventing water from escaping and ensuring precise air distribution throughout wide variations in airflow.
MBX fill packs are available in various heights and air travels from 24 inches to 48 inches and can be installed in almost any crossflow cooling tower regardless of tower age or manufacturer. Retrofit kits including MBX fill packs, fiberglass supports, stainless steel hardware and installation instructions are available.
Bottom supported crossflow film fill design
Integral louvers
Integral triple-pass eliminators
Da der Anlagenbetrieb von der Leistung Ihres Kühlturms abhängt, ist es wichtig, die Teile auszuwählen, die zu den hochwertigsten auf dem Markt gehören – Marley-OEM-Teile.