Mesa Crossflow Splash Fill

Cooling Tower Parts
Brand: Marley | Product Type: Cooling Tower Parts
Mesa Crossflow Splash Fill

Overview

Mesa splash-fill bar advances the state of the art in cooling tower splash fill. The enhanced thermal performance of Mesa fill increases cooling tower capacity in most cases.

Variable fill bar spacings provide the required thermal performance with the minimal fill material and installation time.

Proof In Performance
Mesa fill is installed parallel to the air flow depending on thermal performance requirements or existing cooling tower configuration.

Mesa fill bars are extruded of corrosion resistant PVC. The unique material formula used in the Mesa bar meets or exceeds CTI Standard 136 for strength, flammability and impact. Each bar is firmly attached to the Marley GridLoc polypropylene injection-molded support for use in crossflow towers. GridLoc provides a nonabrasive support that eliminates the need for bench supports.

  High performance
  Heavy duty
  Easily cleaned
  Direct replacement for wood lathe and ACB fill
Genuine Marley OEM parts are precision-engineered to provide you with a reliable product. While other suppliers may offer parts at an initial savings, you risk lowering performance — and losing FM and CTI ratings. Marley OEM parts provide the durability you can trust because we design and manufacture them exclusively for cooling towers.

With plant operation relying on your cooling tower performance, it’s important to select the parts that are among the highest quality available — Marley OEM parts.

en_US