Enfriador de productos de la serie PC de SGS
Evaporador Industrial
Detalles de producto:
Disponibilidad: América del norte | Tonnage range: 5 – 70 tons (17.6kW to 246kW)
Optimized coil geometry, special fin design and a modular fan motor system.
Available in 111 models with various fan discharge arrangements.
1-4 fans discharge available with horizontal, penthouse and 45° down housing.
Tubes are .75” OD staggered in the direction of air flow. Turbo spacers are located between tubes to provide nominal 3 or 4 fins per inch spacing and improve fin efficiency by turbulating the air flow. Tubes also available in 1” OD.
Three fan speeds: 870, 1160, 1750 rpm.
Motors wired in individual terminal blocks | Motor hp range: 1.0 – 7.5hp
Type of fan: cast aluminum propeller for longer air throws and external static pressure up to .5” WG.
A rundown of coil material options
SGS REFRIGERACION, INC.
827 W. Progreso Dr.
Dixon, IL 61021
630-269-9528
spxcooling.com/sgs-refrigeration
IREP
1540 NE 95th St
Seattle, WA 98115
206-941-8095
www.irepcold.com
PFISTER Y ASOCIADOS
140 Goleta Ln.
Barrington, IL 60010
847-842-8787
pfisternh3.com
SISTEMAS Y SOLUCIONES DE REFRIGERACIÓN COOL, LLC
38 Sur Potomac St
Hagerstown, MD 21740
240-420-1966
www.coolrefrig.com
VENTAS RELIANT, INC.
18956 Freeport Dr.
Montgomery, Texas 77356
936-582-1160
ventas-reliant.com
SOLUCIONES MECÁNICAS DEL MEDIO OESTE
8125 Lewis Road
Valle Dorado, MN 55427
952-905-6038
mmsus.com
AMÉRICA LATINA: FROZTEC
11271 Círculo de intercambio sur
Miramar, Florida, EE.UU.
954 499 1546
froztec.com
CANADÁ: INTERCOOL REFRIGERATION LIMITED
PO Box 1084 Estación B, Mississauga, Ontario, Canadá L4Y 3W4
905 624 2665
jandrews@intercool.ca