Factory Assembled

OVERVIEW

  • Ceiling mounted draw-through unit cooler for small to medium size coolers, freezers, and dock cooling requirements
  • Unit designs are available in one to six fans
  • Single and three phase motors available
  • Motors totally enclosed with an automatically resetting thermal overload switch
  • Type of fan: axial
  • Tonnage range: 1.5 – 17 tons (5.4kW-60kW)
  • Motor hp: 1/3 and 1/2 hp
  • Optional blow-through configuration available
  • Six and eight row unit designs are available in one to six fans


  • Availability: North America

SPX COOLING PRODUCTS

From factory assembled systems for HVAC applications to field erected towers for power and industrial operations, SPX Cooling Technologies can help you realize greater productivity and efficiency.

Top

Marley Cooling Tower Parts